Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
536 - 533DC | N/A 535 | N/A 1 7/8 in47.625 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A ![]() |
537X - 533DC | N/A 535 | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A ![]() |
539A - 533DC | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 11900 lbf52900 N | N/A 79800 lbf355000 N |
N/A ![]() |
EE542215 - 542291CD | N/A 542000 | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 3.0000 in76.200 mm | N/A 4.5000 in114.300 mm | N/A 6.5000 in165.100 mm | N/A 81600 lbf363000 N | N/A 548000 lbf2440000 N |
N/A ![]() |
EE542220 - 542291CD | N/A 542000 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 3.0000 in76.200 mm | N/A 4.5000 in114.300 mm | N/A 6.5000 in165.100 mm | N/A 81600 lbf363000 N | N/A 548000 lbf2440000 N |
N/A ![]() |
543086 - 543115D | N/A 543000 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 1.2500 in31.750 mm | N/A 2.0000 in50.800 mm | N/A 2.7500 in69.850 mm | N/A 13900 lbf62000 N | N/A 93600 lbf416000 N |
N/A ![]() |
543085 - 543115D | N/A 543000 | N/A 8 1/2 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 1.2500 in31.750 mm | N/A 2.0000 in50.800 mm | N/A 2.7500 in69.850 mm | N/A 13900 lbf62000 N | N/A 93600 lbf416000 N |
N/A ![]() |
543085 - 543115DC | N/A 543000 | N/A 8 1/2 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 1.2500 in31.750 mm | N/A 2.0000 in50.800 mm | N/A 2.7500 in69.850 mm | N/A 13900 lbf62000 N | N/A 93600 lbf416000 N |
N/A ![]() |
543086 - 543115DC | N/A 543000 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 1.2500 in31.750 mm | N/A 2.0000 in50.800 mm | N/A 2.7500 in69.850 mm | N/A 13900 lbf62000 N | N/A 93600 lbf416000 N |
N/A ![]() |
545112 - 545142CD | N/A 545000 | N/A 11.2500 in285.750 mm | N/A 14.125 in358.775 mm | N/A 1.2500 in31.750 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 15000 lbf66800 N | N/A 101000 lbf449000 N |
N/A ![]() |
558 - 552D | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
554 - 552D | N/A 555 | N/A 2 7/16 in61.913 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
555 - 552D | N/A 555 | N/A 2 in50.8 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
555-S - 552D | N/A 555 | N/A 2 1/4 in57.150 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
557 - 552D | N/A 555 | N/A 2.1654 in55.001 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
557-S - 552D | N/A 555 | N/A 2.1250 in53.975 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
560 - 552D | N/A 555 | N/A 2.6250 in66.675 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
558A - 552D | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
559 - 552D | N/A 555 | N/A 2 1/2 in63.500 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
557A - 552D | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
560-S - 552D | N/A 555 | N/A 2 11/16 in68.263 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
558-S - 552D | N/A 555 | N/A 2.3617 in59.987 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
560 - 552DC | N/A 555 | N/A 2.6250 in66.675 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A ![]() |
554 - 552DC | N/A 555 | N/A 2 7/16 in61.913 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |
555 - 552DC | N/A 555 | N/A 2 in50.8 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A ![]() |