Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
766 - 752D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
757 - 752D | N/A 755 | N/A 3 1/4 in82.550 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
756A - 752D | N/A 755 | N/A 3.1250 in79.375 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
756A - 752DC | N/A 755 | N/A 3.1250 in79.375 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
EE755280 - 755361CD | N/A 755000 | N/A 28.0000 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 3.2500 in82.550 mm | N/A 5.5000 in139.700 mm | N/A 7.4999 in190.497 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A ![]() |
EE755285 - 755361CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A ![]() |
EE755285 - 755365CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 38.5000 in977.9 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A ![]() |
EE755285 - 755367CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 39.5000 in1003.300 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A ![]() |
783 - 773D | N/A 775 | N/A 3.937 in100 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
780W - 773D | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
780 - 773D | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
786 - 773D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
779 - 773D | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
778 - 773D | N/A 775 | N/A 3.6250 in92.075 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
782 - 773D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
776 - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
775 - 773D | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
776W - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
777 - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
780 - 773DC | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
783 - 774CD | N/A 775 | N/A 3.937 in100 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
786 - 774CD | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
776W - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
776 - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |
777 - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A ![]() |