Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
M667935 - M667910D | N/A M667900 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667948 - M667910D | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A ![]() |
M667947 - M667910D | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667944 - M667911D | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667948 - M667911D | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A ![]() |
M667947 - M667911D | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667935 - M667911D | N/A M667900 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667947 - M667911DC | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667935 - M667911DC | N/A M667900 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667944 - M667911DC | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A ![]() |
M667948 - M667911DC | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A ![]() |
M919048 - M919010D | N/A M919000 | N/A 3.5425 in89.980 mm | N/A 6.3740 in161.900 mm | N/A 1.1875 in30.163 mm | N/A 1.7500 in44.450 mm | N/A 2.7500 in69.850 mm | N/A 11800 lbf52600 N | N/A 79500 lbf354000 N |
N/A ![]() |
NA56425SW - 56650CD | N/A 56000 | N/A 4 1/4 in107.95 mm | N/A 6 1/2 in165.1 mm | N/A 1.75 in44.45 mm | N/A 2.5 in63.5 mm | N/A 3.5000 in88.900 mm | N/A 13200 lbf58700 N | N/A |
N/A ![]() |
NA48290SW - 48220D | N/A 48200 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 1.8437 in46.83 mm | N/A 2.875 in73.025 mm | N/A 3.6874 in93.66 mm | N/A 15600 lbf69400 N | N/A |
N/A ![]() |
NA48685SW - 48620D | N/A 48600 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 1.8438 in46.833 mm | N/A 2.875 in73.025 mm | N/A 3.6876 in93.665 mm | N/A 16700 lbf74300 N | N/A |
N/A ![]() |
NA67885SW - 67820CD | N/A 67800 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 2.1562 in54.767 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 24300 lbf108000 N | N/A |
N/A ![]() |
LM446349NW - LM446310D | N/A LM446300 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2 in50.8 mm | N/A 2.875 in73.025 mm | N/A 4.0000 in101.600 mm | N/A 25700 lbf114000 N | N/A 173000 lbf768000 N |
N/A ![]() |
NA8575SW - 8520CD | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 2.3125 in58.738 mm | N/A 3.25 in82.55 mm | N/A 4.6250 in117.475 mm | N/A 30700 lbf137000 N | N/A |
N/A ![]() |
LM241149NW - LM241110D | N/A LM241100 | N/A 8 in203.2 mm | N/A 10-7/8 in276.225 mm | N/A 1.875 in47.625 mm | N/A 2.875 in73.025 mm | N/A 3.7500 in95.250 mm | N/A 25600 lbf114000 N | N/A 172000 lbf764000 N |
N/A ![]() |
LM249747NW - LM249710CD | N/A LM249700 | N/A 9.999 in253.975 mm | N/A 13.6875 in347.663 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 4.0000 in101.600 mm | N/A 35700 lbf159000 N | N/A 240000 lbf1070000 N |
N/A ![]() |
LM251649NW - LM251610D | N/A LM251600 | N/A 10 1/2 in266.7 mm | N/A 13.875 in352.425 mm | N/A 2.125 in53.975 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 33000 lbf147000 N | N/A 221000 lbf985000 N |
N/A ![]() |
L357049NW - L357010CD | N/A L357000 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 2.125 in53.975 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 34200 lbf152000 N | N/A 229000 lbf1020000 N |
N/A ![]() |
L163149NW - L163110CD | N/A L163100 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 2.6875 in68.263 mm | N/A 4.375 in111.125 mm | N/A 5.3750 in136.525 mm | N/A 42700 lbf190000 N | N/A 287000 lbf1280000 N |
N/A ![]() |
NA456SW - 452D | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.4688 in37.308 mm | N/A 2.1250 in53.975 mm | N/A 2.9376 in74.615 mm | N/A 7900 lbf35200 N | N/A |
N/A ![]() |
NA483SW - 472D | N/A 475 | N/A 2.7559 in70 mm | N/A 4.7244 in120 mm | N/A 1.4688 in37.308 mm | N/A 2.1250 in53.975 mm | N/A 2.9376 in74.615 mm | N/A 8360 lbf37200 N | N/A |
N/A ![]() |