Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

02875 - 02823D N/A 2800 N/A 1 1/4 in31.75 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD
02876 - 02823D N/A 2800 N/A 1 1/4 in31.75 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD
02877 - 02823D N/A 2800 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD
02878 - 02823D N/A 2800 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD
02872 - 02823D N/A 2800 N/A 1 1/8 in28.575 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD
05075X - 05180D N/A 5000 N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05062 - 05180D N/A 5000 N/A 5/8 in15.875 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05066 - 05180D N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05068 - 05180D N/A 5000 N/A 11/16 in17.463 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05070XS - 05180D N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05075 - 05180D N/A 5000 N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05079 - 05180D N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05062 - 05185D N/A 5000 N/A 5/8 in15.875 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05075 - 05185D N/A 5000 N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05068 - 05185D N/A 5000 N/A 11/16 in17.463 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05070XS - 05185D N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05066 - 05185D N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05079 - 05185D N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
05075X - 05185D N/A 5000 N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
07087 - 07196D N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
07100-S - 07196D N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
07100 - 07196D N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
07100-SA - 07196D N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
07098 - 07196D N/A 7000 N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
07097 - 07196D N/A 7000 N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
Unit of Measure
 1 2 3 4 5 »