Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02875 - 02823D | N/A 2800 | N/A 1.25 in31.75 mm | N/A 3 in76.2 mm | N/A 0.875 in22.225 mm | N/A 1.5000 in38.100 mm | N/A 1.8750 in47.625 mm | N/A 3830 lbf17000 N | N/A 25700 lbf114000 N |
N/A
|
| 02876 - 02823D | N/A 2800 | N/A 1.25 in31.75 mm | N/A 3 in76.2 mm | N/A 0.875 in22.225 mm | N/A 1.5000 in38.100 mm | N/A 1.8750 in47.625 mm | N/A 3830 lbf17000 N | N/A 25700 lbf114000 N |
N/A
|
| 02877 - 02823D | N/A 2800 | N/A 1.375 in34.925 mm | N/A 3 in76.2 mm | N/A 0.875 in22.225 mm | N/A 1.5000 in38.100 mm | N/A 1.8750 in47.625 mm | N/A 3830 lbf17000 N | N/A 25700 lbf114000 N |
N/A
|
| 02878 - 02823D | N/A 2800 | N/A 1.375 in34.925 mm | N/A 3 in76.2 mm | N/A 0.875 in22.225 mm | N/A 1.5000 in38.100 mm | N/A 1.8750 in47.625 mm | N/A 3830 lbf17000 N | N/A 25700 lbf114000 N |
N/A
|
| 02872 - 02823D | N/A 2800 | N/A 1.125 in28.575 mm | N/A 3 in76.2 mm | N/A 0.875 in22.225 mm | N/A 1.5000 in38.100 mm | N/A 1.8750 in47.625 mm | N/A 3830 lbf17000 N | N/A 25700 lbf114000 N |
N/A
|
| 05075X - 05180D | N/A 5000 | N/A 0.75 in19.05 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05062 - 05180D | N/A 5000 | N/A 0.625 in15.875 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05066 - 05180D | N/A 5000 | N/A 0.6690 in16.993 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05068 - 05180D | N/A 5000 | N/A 11/16 in17.463 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05070XS - 05180D | N/A 5000 | N/A 0.7082 in17.988 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05075 - 05180D | N/A 5000 | N/A 0.75 in19.05 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05079 - 05180D | N/A 5000 | N/A 0.7869 in19.987 mm | N/A 1.8104 in45.984 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05062 - 05185D | N/A 5000 | N/A 0.625 in15.875 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05075 - 05185D | N/A 5000 | N/A 0.75 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05068 - 05185D | N/A 5000 | N/A 11/16 in17.463 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05070XS - 05185D | N/A 5000 | N/A 0.7082 in17.988 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05066 - 05185D | N/A 5000 | N/A 0.6690 in16.993 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05079 - 05185D | N/A 5000 | N/A 0.7869 in19.987 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 05075X - 05185D | N/A 5000 | N/A 0.75 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.9926 in25.212 mm | N/A 1.2499 in31.747 mm | N/A 1560 lbf6930 N | N/A 10500 lbf46500 N |
N/A
|
| 07087 - 07196D | N/A 7000 | N/A 0.875 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|
| 07100-S - 07196D | N/A 7000 | N/A 1 in25.40 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|
| 07100 - 07196D | N/A 7000 | N/A 1 in25.40 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|
| 07100-SA - 07196D | N/A 7000 | N/A 1 in25.40 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|
| 07098 - 07196D | N/A 7000 | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|
| 07097 - 07196D | N/A 7000 | N/A 0.9843 in25.001 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 1.0000 in25.400 mm | N/A 1.3126 in33.340 mm | N/A 1700 lbf7550 N | N/A 11400 lbf50700 N |
N/A
|