COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

25578 - 25520D N/A 25500 N/A 1 11/16 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25570 - 25520D N/A 25500 N/A 1 7/16 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25572 - 25520D N/A 25500 N/A 1 1/2 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25581 - 25520D N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25592 - 25520D N/A 25500 N/A 1.8125 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25583 - 25520D N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.4125 in N/A 1.8750 in N/A 3.0750 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25584A - 25520D N/A 25500 N/A 1.7712 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25590 - 25520D N/A 25500 N/A 1.7960 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25582 - 25520D N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25578 - 25520DC N/A 25500 N/A 1 11/16 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25582 - 25520DC N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25583 - 25520DC N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.4125 in N/A 1.8750 in N/A 3.0750 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25584 - 25520DC N/A 25500 N/A 1.7710 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25584A - 25520DC N/A 25500 N/A 1.7712 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25592 - 25520DC N/A 25500 N/A 1.8125 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25581 - 25520DC N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25580 - 25520DC N/A 25500 N/A 1 3/4 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25577 - 25520DC N/A 25500 N/A 1.6880 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25576 - 25520DC N/A 25500 N/A 1 11/16 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25590 - 25520DC N/A 25500 N/A 1.7960 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25572 - 25520DC N/A 25500 N/A 1 1/2 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
25570 - 25520DC N/A 25500 N/A 1 7/16 in N/A 3.2650 in N/A 1.0000 in N/A 1.8750 in N/A 2.2500 in N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD Icon (for items table)
26132 - 26282D N/A 26000 N/A 1 5/16 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26126 - 26282D N/A 26000 N/A 1.2600 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26131 - 26282D N/A 26000 N/A 1 5/16 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »