COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

26100 - 26282D N/A 26000 N/A 1 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26093 - 26282D N/A 26000 N/A 15/16 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26126X - 26282D N/A 26000 N/A 1.2598 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26118 - 26282D N/A 26000 N/A 1.1806 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26112 - 26282D N/A 26000 N/A 1 1/8 in N/A 2.8125 in N/A 0.7450 in N/A 1.4375 in N/A 1.6875 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26112 - 26284D N/A 26000 N/A 1 1/8 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26093 - 26284D N/A 26000 N/A 15/16 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26118 - 26284D N/A 26000 N/A 1.1806 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26100 - 26284D N/A 26000 N/A 1 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26126 - 26284D N/A 26000 N/A 1.2600 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26132 - 26284D N/A 26000 N/A 1 5/16 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
26126X - 26284D N/A 26000 N/A 1.2598 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
26131 - 26284D N/A 26000 N/A 1 5/16 in N/A 2.8336 in N/A 0.7450 in N/A 1.4375 in N/A 1.6835 in N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
EE275095 - 275156CD N/A 275000 N/A 9 1/2 in N/A 15.5 in N/A 2.7500 in N/A 4.3125 in N/A 6.1874 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275100 - 275156CD N/A 275000 N/A 10 in N/A 15.5 in N/A 2.7500 in N/A 4.3125 in N/A 6.1874 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275105 - 275156CD N/A 275000 N/A 10 1/2 in N/A 15.5 in N/A 2.7500 in N/A 4.3125 in N/A 6.1874 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275108 - 275156CD N/A 275000 N/A 10.7500 in N/A 15.5 in N/A 2.7500 in N/A 4.3125 in N/A 6.1874 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275095 - 275161D N/A 275000 N/A 9 1/2 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275108 - 275161D N/A 275000 N/A 10.7500 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275100 - 275161D N/A 275000 N/A 10 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275105 - 275161D N/A 275000 N/A 10 1/2 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275105 - 275161DC N/A 275000 N/A 10 1/2 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275100 - 275161DC N/A 275000 N/A 10 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275095 - 275161DC N/A 275000 N/A 9 1/2 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
EE275108 - 275161DC N/A 275000 N/A 10.7500 in N/A 16.0000 in N/A 2.7500 in N/A 4.2500 in N/A 6.1249 in N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »