Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27687 - 27620DA | N/A 27600 | N/A 3 1/4 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27684A - 27620DA | N/A 27600 | N/A 3 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27684 - 27620DA | N/A 27600 | N/A 3 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689 - 27620DA | N/A 27600 | N/A 3.2813 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689H - 27620DA | N/A 27600 | N/A 3.2813 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27680 - 27620DA | N/A 27600 | N/A 2.875 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27691 - 27620DA | N/A 27600 | N/A 3.2813 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27695 - 27620DA | N/A 27600 | N/A 3.3455 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27690 - 27620DA | N/A 27600 | N/A 3.2813 in | N/A 4.9375 in | N/A 1.0000 in | N/A 1.7500 in | N/A 2.1873 in | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27875 - 27820D | N/A 27800 | N/A 1.375 in | N/A 3.1510 in | N/A 0.9330 in | N/A 1.7700 in | N/A 2.2500 in | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27881 - 27820D | N/A 27800 | N/A 1.5 in | N/A 3.1510 in | N/A 0.9330 in | N/A 1.7700 in | N/A 2.2500 in | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27880 - 27820D | N/A 27800 | N/A 1.5 in | N/A 3.1510 in | N/A 0.9330 in | N/A 1.7700 in | N/A 2.2500 in | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| EE280702 - 281201D | N/A 280000 | N/A 7 in | N/A 12 in | N/A 2.7207 in | N/A 3.8750 in | N/A 5.8203 in | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| EE280626 - 281201D | N/A 280000 | N/A 6.25 in | N/A 12 in | N/A 2.7207 in | N/A 3.8750 in | N/A 5.8203 in | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| 28138 - 28314XD | N/A 28000 | N/A 1.3770 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28314XD | N/A 28000 | N/A 1.375 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28314XD | N/A 28000 | N/A 1.5740 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28314XD | N/A 28000 | N/A 1.1875 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28158 - 28314XD | N/A 28000 | N/A 1.5748 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28150 - 28314XD | N/A 28000 | N/A 1.5 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28156 - 28314XD | N/A 28000 | N/A 1.5740 in | N/A 3.1510 in | N/A 0.7736 in | N/A 1.3750 in | N/A 1.7110 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28151 - 28314XD | N/A 28000 | N/A 1.5 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28318D | N/A 28000 | N/A 1.375 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28318D | N/A 28000 | N/A 1.5740 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28318D | N/A 28000 | N/A 1.1875 in | N/A 3.1510 in | N/A 0.8244 in | N/A 1.3750 in | N/A 1.8126 in | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|