COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

28138 - 28318D N/A 28000 N/A 1.3770 in N/A 3.1510 in N/A 0.8244 in N/A 1.3750 in N/A 1.8126 in N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
28150 - 28318D N/A 28000 N/A 1.5 in N/A 3.1510 in N/A 0.8244 in N/A 1.3750 in N/A 1.8126 in N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
28156 - 28318D N/A 28000 N/A 1.5740 in N/A 3.1510 in N/A 0.7736 in N/A 1.3750 in N/A 1.7110 in N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
28158 - 28318D N/A 28000 N/A 1.5748 in N/A 3.1510 in N/A 0.8244 in N/A 1.3750 in N/A 1.8126 in N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
28151 - 28318D N/A 28000 N/A 1.5 in N/A 3.1510 in N/A 0.8244 in N/A 1.3750 in N/A 1.8126 in N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
EE285160 - 285228D N/A 285000 N/A 16.0000 in N/A 22.6250 in N/A 2.6719 in N/A 4.1875 in N/A 6.1874 in N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table)
EE285162 - 285228D N/A 285000 N/A 16.1250 in N/A 22.6250 in N/A 2.6719 in N/A 4.1875 in N/A 6.1874 in N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table)
EE285162 - 285228DC N/A 285000 N/A 16.1250 in N/A 22.6250 in N/A 2.6719 in N/A 4.1875 in N/A 6.1874 in N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table)
EE285160 - 285228DC N/A 285000 N/A 16.0000 in N/A 22.6250 in N/A 2.6719 in N/A 4.1875 in N/A 6.1874 in N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table)
28980 - 28921D N/A 28900 N/A 2.3613 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28985 - 28921D N/A 28900 N/A 2.375 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28990 - 28921D N/A 28900 N/A 2.4400 in N/A 3.937 in N/A 0.9688 in N/A 1.7500 in N/A 2.1250 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28995 - 28921D N/A 28900 N/A 2.4700 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28985 - 28921DC N/A 28900 N/A 2.375 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28990 - 28921DC N/A 28900 N/A 2.4400 in N/A 3.937 in N/A 0.9688 in N/A 1.7500 in N/A 2.1250 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28995 - 28921DC N/A 28900 N/A 2.4700 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
28980 - 28921DC N/A 28900 N/A 2.3613 in N/A 3.937 in N/A 1.0000 in N/A 1.7500 in N/A 2.1874 in N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A CAD Icon (for items table)
EE291251 - 291751CD N/A 290000 N/A 12 1/2 in N/A 17.5 in N/A 2.4375 in N/A 3.8750 in N/A 5.7499 in N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291175 - 291751CD N/A 290000 N/A 11.7500 in N/A 17.5 in N/A 2.4375 in N/A 3.8750 in N/A 5.7499 in N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291201 - 291751CD N/A 290000 N/A 12 in N/A 17.5 in N/A 2.4375 in N/A 3.8750 in N/A 5.7499 in N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291250 - 291751CD N/A 290000 N/A 12 1/2 in N/A 17.5 in N/A 2.4375 in N/A 3.8750 in N/A 5.7499 in N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE295950 - 295192D N/A 295000 N/A 9 1/2 in N/A 19.2500 in N/A 4.7500 in N/A 7.7500 in N/A 10.0000 in N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
EE295110 - 295192D N/A 295000 N/A 11 in N/A 19.2500 in N/A 4.7500 in N/A 7.7500 in N/A 10.0000 in N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
EE295102 - 295192D N/A 295000 N/A 10.2500 in N/A 19.2500 in N/A 4.7500 in N/A 7.7500 in N/A 10.0000 in N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
EE295110 - 295192DC N/A 295000 N/A 11 in N/A 19.2500 in N/A 4.7500 in N/A 7.7500 in N/A 10.0000 in N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »