Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 392A - 394DC | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396A - 394DC | N/A 395 | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396 - 394DC | N/A 395 | N/A 1.9685 in50 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395CS - 394DC | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.9230 in23.444 mm | N/A 1.8125 in46.038 mm | N/A 2.1764 in55.281 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 397 - 394DC | N/A 395 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395A - 394DC | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395-S - 394DC | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395 - 394DC | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395X - 394DC | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399A - 394YD | N/A 395 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395 - 394YD | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 392A - 394YD | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 397 - 394YD | N/A 395 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399AS - 394YD | N/A 395 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395X - 394YD | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390 - 394YD | N/A 395 | N/A 2 1/4 in57.15 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390A - 394YD | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395CS - 394YD | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.9230 in23.444 mm | N/A 1.8125 in46.038 mm | N/A 2.1764 in55.281 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396A - 394YD | N/A 395 | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396 - 394YD | N/A 395 | N/A 1.9685 in50 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 39585A - 39520DC | N/A 39500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39573 - 39520DC | N/A 39500 | N/A 2 in50.80 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39575 - 39520DC | N/A 39500 | N/A 2 in50.80 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39578 - 39520DC | N/A 39500 | N/A 2 1/8 in53.975 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39580 - 39520DC | N/A 39500 | N/A 2 1/4 in57.15 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39581 - 39520DC | N/A 39500 | N/A 2 1/4 in57.15 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39582A - 39520DC | N/A 39500 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39590A - 39520DC | N/A 39500 | N/A 2.6240 in66.650 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39585 - 39520DC | N/A 39500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39585P - 39520DC | N/A 39500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 11500 lbf51300 N | N/A 77400 lbf344000 N |
N/A
|
| 39591 - 39520DC | N/A 39500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39586 - 39520DC | N/A 39500 | N/A 2.5586 in64.988 mm | N/A 4-7/16 in112.713 mm | N/A 1.2175 in30.925 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39589 - 39520DC | N/A 39500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39590 - 39520DC | N/A 39500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 41126 - 41294D | N/A 41000 | N/A 1 1/8 in28.575 mm | N/A 2-15/16 in74.613 mm | N/A 0.9550 in24.257 mm | N/A 1.6250 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 4820 lbf21400 N | N/A 32300 lbf144000 N |
N/A
|
| 41125 - 41294D | N/A 41000 | N/A 1 1/8 in28.575 mm | N/A 2-15/16 in74.613 mm | N/A 0.9550 in24.257 mm | N/A 1.6250 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 4820 lbf21400 N | N/A 32300 lbf144000 N |
N/A
|
| 41106 - 41294D | N/A 41000 | N/A 1.0625 in26.988 mm | N/A 2-15/16 in74.613 mm | N/A 0.9550 in24.257 mm | N/A 1.6250 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 4820 lbf21400 N | N/A 32300 lbf144000 N |
N/A
|
| 41100 - 41294D | N/A 41000 | N/A 1 in25.40 mm | N/A 2-15/16 in74.613 mm | N/A 0.9550 in24.257 mm | N/A 1.6250 in41.275 mm | N/A 2.1875 in55.563 mm | N/A 4820 lbf21400 N | N/A 32300 lbf144000 N |
N/A
|
| EE420793 - 421451CD | N/A 420000 | N/A 7 15/16 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420850 - 421451CD | N/A 420000 | N/A 8 1/2 in215.900 mm | N/A 14.5000 in368.300 mm | N/A 3.1249 in79.372 mm | N/A 5.3750 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 64300 lbf286000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE420801 - 421451CD | N/A 420000 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420812X - 421451CD | N/A 420000 | N/A 8.1250 in206.375 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 64300 lbf286000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE420793W - 421451CD | N/A 420000 | N/A 7 15/16 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420751 - 421451CD | N/A 420000 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420701 - 421451CD | N/A 420000 | N/A 7 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420651 - 421451CD | N/A 420000 | N/A 6 1/2 in165.1 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.3750 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420651 - 421455D | N/A 420000 | N/A 6 1/2 in165.1 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420812X - 421455D | N/A 420000 | N/A 8.1250 in206.375 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 64300 lbf286000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE420850 - 421455D | N/A 420000 | N/A 8 1/2 in215.900 mm | N/A 14.5000 in368.300 mm | N/A 3.1249 in79.372 mm | N/A 5.2500 in133.350 mm | N/A 6.7499 in171.447 mm | N/A 64300 lbf286000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE420801 - 421455D | N/A 420000 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|