COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE295950 - 295192DC N/A 295000 N/A 9 1/2 in241.300 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
EE295102 - 295192DC N/A 295000 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A CAD Icon (for items table)
29582 - 29526D N/A 29500 N/A 2.3622 in60 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29580 - 29526D N/A 29500 N/A 2.3622 in60 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29588 - 29526D N/A 29500 N/A 2.5586 in64.988 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 6420 lbf28600 N N/A 43100 lbf192000 N N/A CAD Icon (for items table)
29586 - 29526D N/A 29500 N/A 2.5 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29585 - 29526D N/A 29500 N/A 2.5 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29590 - 29526D N/A 29500 N/A 2.625 in66.675 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29590 - 29526DRB N/A 29500 N/A 2.625 in66.675 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29588 - 29526DRB N/A 29500 N/A 2.5586 in64.988 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 6420 lbf28600 N N/A 43100 lbf192000 N N/A CAD Icon (for items table)
29582 - 29526DRB N/A 29500 N/A 2.3622 in60 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29586 - 29526DRB N/A 29500 N/A 2.5 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29585 - 29526DRB N/A 29500 N/A 2.5 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29580 - 29526DRB N/A 29500 N/A 2.3622 in60 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.560 mm N/A 7610 lbf33800 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
29675 - 29622D N/A 29600 N/A 2.75 in69.850 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29681 - 29622D N/A 29600 N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29676 - 29622D N/A 29600 N/A 2.75 in69.850 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29688 - 29622D N/A 29600 N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29670 - 29622D N/A 29600 N/A 2.5 in63.500 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29680 - 29622D N/A 29600 N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29665 - 29622D N/A 29600 N/A 2.25 in57.15 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29685 - 29622D N/A 29600 N/A 2.875 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29665 - 29622DC N/A 29600 N/A 2.25 in57.15 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29675 - 29622DC N/A 29600 N/A 2.75 in69.850 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29681 - 29622DC N/A 29600 N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »