Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29676 - 29622DC | N/A 29600 | N/A 2.75 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29680 - 29622DC | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29688 - 29622DC | N/A 29600 | N/A 2.9062 in73.817 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29685 - 29622DC | N/A 29600 | N/A 2.875 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29670 - 29622DC | N/A 29600 | N/A 2.5 in63.500 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29875 - 29820D | N/A 29800 | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| 29888 - 29820D | N/A 29800 | N/A 10.7500 in273.050 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| 29880 - 29820D | N/A 29800 | N/A 10 1/2 in266.7 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| 29875 - 29820DC | N/A 29800 | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| 29880 - 29820DC | N/A 29800 | N/A 10 1/2 in266.7 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| 29888 - 29820DC | N/A 29800 | N/A 10.7500 in273.050 mm | N/A 12.75 in323.85 mm | N/A 0.875 in22.225 mm | N/A 2.0000 in50.800 mm | N/A 2.4999 in63.497 mm | N/A 8800 lbf39200 N | N/A 59100 lbf263000 N |
N/A
|
| EE333137 - 333203CD | N/A 333000 | N/A 13.7500 in349.250 mm | N/A 20.2500 in514.350 mm | N/A 3.3125 in84.138 mm | N/A 6.0000 in152.400 mm | N/A 7.6249 in193.672 mm | N/A 78700 lbf350000 N | N/A 529000 lbf2350000 N |
N/A
|
| EE333140 - 333203CD | N/A 333000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 3.3125 in84.138 mm | N/A 6.0000 in152.400 mm | N/A 7.6249 in193.672 mm | N/A 78700 lbf350000 N | N/A 529000 lbf2350000 N |
N/A
|
| 33225 - 33462D | N/A 33000 | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33251 - 33462D | N/A 33000 | N/A 2.5 in63.500 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33261 - 33462D | N/A 33000 | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33287A - 33462D | N/A 33000 | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33287 - 33462D | N/A 33000 | N/A 2.875 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33281 - 33462D | N/A 33000 | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33275 - 33462D | N/A 33000 | N/A 2.75 in69.850 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33269 - 33462D | N/A 33000 | N/A 2.6875 in68.263 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262A - 33462D | N/A 33000 | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262 - 33462D | N/A 33000 | N/A 2.625 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33281 - 33462DC | N/A 33000 | N/A 2.8125 in71.438 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33251 - 33462DC | N/A 33000 | N/A 2.5 in63.500 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|