COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

29676 - 29622DC N/A 29600 N/A 2.75 in N/A 4.4995 in N/A 1.0000 in N/A 1.8125 in N/A 2.3124 in N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29680 - 29622DC N/A 29600 N/A 2.7810 in N/A 4.4995 in N/A 1.0000 in N/A 1.8125 in N/A 2.3124 in N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29688 - 29622DC N/A 29600 N/A 2.9062 in N/A 4.4995 in N/A 1.0000 in N/A 1.8125 in N/A 2.3124 in N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29685 - 29622DC N/A 29600 N/A 2.875 in N/A 4.4995 in N/A 1.0000 in N/A 1.8125 in N/A 2.3124 in N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29670 - 29622DC N/A 29600 N/A 2.5 in N/A 4.4995 in N/A 1.0000 in N/A 1.8125 in N/A 2.3124 in N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Icon (for items table)
29875 - 29820D N/A 29800 N/A 10 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
29888 - 29820D N/A 29800 N/A 10.7500 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
29880 - 29820D N/A 29800 N/A 10 1/2 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
29875 - 29820DC N/A 29800 N/A 10 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
29880 - 29820DC N/A 29800 N/A 10 1/2 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
29888 - 29820DC N/A 29800 N/A 10.7500 in N/A 12.75 in N/A 0.875 in N/A 2.0000 in N/A 2.4999 in N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Icon (for items table)
EE333137 - 333203CD N/A 333000 N/A 13.7500 in N/A 20.2500 in N/A 3.3125 in N/A 6.0000 in N/A 7.6249 in N/A 78700 lbf350000 N N/A 529000 lbf2350000 N N/A CAD Icon (for items table)
EE333140 - 333203CD N/A 333000 N/A 14 in N/A 20.2500 in N/A 3.3125 in N/A 6.0000 in N/A 7.6249 in N/A 78700 lbf350000 N N/A 529000 lbf2350000 N N/A CAD Icon (for items table)
33225 - 33462D N/A 33000 N/A 2.25 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33251 - 33462D N/A 33000 N/A 2.5 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33261 - 33462D N/A 33000 N/A 2.625 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33287A - 33462D N/A 33000 N/A 2.875 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33287 - 33462D N/A 33000 N/A 2.875 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33281 - 33462D N/A 33000 N/A 2.8125 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33275 - 33462D N/A 33000 N/A 2.75 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33269 - 33462D N/A 33000 N/A 2.6875 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33262A - 33462D N/A 33000 N/A 2.625 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33262 - 33462D N/A 33000 N/A 2.625 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33281 - 33462DC N/A 33000 N/A 2.8125 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
33251 - 33462DC N/A 33000 N/A 2.5 in N/A 4.625 in N/A 1.1875 in N/A 2.1250 in N/A 2.6249 in N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »