Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33287A - 33462DC | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33225 - 33462DC | N/A 33000 | N/A 2 1/4 in57.15 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33287 - 33462DC | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33261 - 33462DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262 - 33462DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33269 - 33462DC | N/A 33000 | N/A 2 11/16 in68.263 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33275 - 33462DC | N/A 33000 | N/A 2 3/4 in69.850 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262A - 33462DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.625 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262 - 33472DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33251 - 33472DC | N/A 33000 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33261 - 33472DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33225 - 33472DC | N/A 33000 | N/A 2 1/4 in57.15 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33281 - 33472DC | N/A 33000 | N/A 2 13/16 in71.438 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33287A - 33472DC | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33262A - 33472DC | N/A 33000 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33269 - 33472DC | N/A 33000 | N/A 2 11/16 in68.263 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33287 - 33472DC | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33275 - 33472DC | N/A 33000 | N/A 2 3/4 in69.850 mm | N/A 4.7244 in120 mm | N/A 1.1875 in30.163 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 8060 lbf35900 N | N/A 54200 lbf241000 N |
N/A
|
| 33891 - 33821D | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33890 - 33821D | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33880 - 33821D | N/A 33800 | N/A 1 1/2 in38.1 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33885 - 33821D | N/A 33800 | N/A 1 3/4 in44.45 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33895 - 33821D | N/A 33800 | N/A 2 1/8 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33889 - 33821D | N/A 33800 | N/A 2 in50.80 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33885 - 33821DC | N/A 33800 | N/A 1 3/4 in44.45 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|