Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 34300A - 34478D | N/A 34000 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 34306 - 34478D | N/A 34000 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 7060 lbf31400 N | N/A 47400 lbf211000 N |
N/A
|
| 34301 - 34478D | N/A 34000 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 34300 - 34478D | N/A 34000 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 34275 - 34478D | N/A 34000 | N/A 2.7559 in70 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 34307 - 34478D | N/A 34000 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 358X - 353D | N/A 355 | N/A 1.7717 in45.001 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 4770 lbf21200 N | N/A 32000 lbf142000 N |
N/A
|
| 358A - 353D | N/A 355 | N/A 1.7717 in45.001 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 4770 lbf21200 N | N/A 32000 lbf142000 N |
N/A
|
| 358 - 353D | N/A 355 | N/A 1.7717 in45.001 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 359A - 353D | N/A 355 | N/A 1.8125 in46.038 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 357 - 353D | N/A 355 | N/A 1.5748 in40 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 355X - 353D | N/A 355 | N/A 1.75 in44.45 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 355 - 353D | N/A 355 | N/A 1.75 in44.45 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 350A - 353D | N/A 355 | N/A 1.5748 in40 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 350 - 353D | N/A 355 | N/A 1.5748 in40 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 4770 lbf21200 N | N/A 32000 lbf142000 N |
N/A
|
| 355A - 353D | N/A 355 | N/A 1.75 in44.45 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 359-S - 353D | N/A 355 | N/A 1.8125 in46.038 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 356 - 353D | N/A 355 | N/A 1.1875 in30.163 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 4770 lbf21200 N | N/A 32000 lbf142000 N |
N/A
|
| 355X - 353DC | N/A 355 | N/A 1.75 in44.45 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 5650 lbf25100 N | N/A 38000 lbf169000 N |
N/A
|
| 350 - 353DC | N/A 355 | N/A 1.5748 in40 mm | N/A 3.5480 in90.119 mm | N/A 0.8540 in21.692 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 4770 lbf21200 N | N/A 32000 lbf142000 N |
N/A
|
| 368A - 362XD | N/A 365 | N/A 2 in50.80 mm | N/A 3.5427 in89.985 mm | N/A 0.875 in22.225 mm | N/A 1.9665 in49.949 mm | N/A 1.9842 in50.399 mm | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 365 - 363D | N/A 365 | N/A 1.9685 in50 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 1.6563 in42.070 mm | N/A 1.9688 in50.008 mm | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 369AS - 363D | N/A 365 | N/A 1.875 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 1.6563 in42.070 mm | N/A 1.9688 in50.008 mm | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 369A - 363D | N/A 365 | N/A 1.875 in47.625 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 1.6563 in42.070 mm | N/A 1.9688 in50.008 mm | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 368W - 363D | N/A 365 | N/A 2 in50.80 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 1.6563 in42.070 mm | N/A 1.9688 in50.008 mm | N/A 5010 lbf22300 N | N/A 33600 lbf150000 N |
N/A
|