Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 368A - 363D | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 369-S - 363D | N/A 365 | N/A 1 7/8 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 368 - 363D | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 365A - 363D | N/A 365 | N/A 1 5/8 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 370A - 363D | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 368-S - 363D | N/A 365 | N/A 2.0312 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 365-S - 363D | N/A 365 | N/A 1 15/16 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 366 - 363D | N/A 365 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 369A - 363DC | N/A 365 | N/A 1 7/8 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 370A - 363DC | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 366 - 363DC | N/A 365 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 367 - 363DC | N/A 365 | N/A 1.7717 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 368W - 363DC | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5010 lbf22300 N | N/A 33600 lbf150000 N |
N/A
|
| 368 - 363DC | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 369AS - 363DC | N/A 365 | N/A 1 7/8 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 365 - 363DC | N/A 365 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 365A - 363DC | N/A 365 | N/A 1 5/8 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 368A - 363DC | N/A 365 | N/A 2 in | N/A 3.5433 in | N/A 0.875 in | N/A 1.6563 in | N/A 1.9688 in | N/A 5930 lbf26400 N | N/A 39900 lbf177000 N |
N/A
|
| 36691 - 36620D | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 36690P - 36620D | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 13600 lbf60300 N | N/A 91100 lbf405000 N |
N/A
|
| 36690 - 36620D | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 36686 - 36620D | N/A 36600 | N/A 5.625 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 36690P - 36620DC | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 13600 lbf60300 N | N/A 91100 lbf405000 N |
N/A
|
| 36690 - 36620DC | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 36691 - 36620DC | N/A 36600 | N/A 5.7500 in | N/A 7-5/8 in | N/A 1.1250 in | N/A 2.1250 in | N/A 2.5623 in | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|