COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

07096 - 07196D N/A 7000 N/A 0.9905 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07087X - 07196D N/A 7000 N/A 7/8 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07079 - 07196D N/A 7000 N/A 0.7874 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07093 - 07196D N/A 7000 N/A 15/16 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07087 - 07196DC N/A 7000 N/A 7/8 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07087X - 07196DC N/A 7000 N/A 7/8 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07093 - 07196DC N/A 7000 N/A 15/16 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07096 - 07196DC N/A 7000 N/A 0.9905 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07097 - 07196DC N/A 7000 N/A 0.9843 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07079 - 07196DC N/A 7000 N/A 0.7874 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07098 - 07196DC N/A 7000 N/A 0.9835 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07100 - 07196DC N/A 7000 N/A 1 in N/A 1.9687 in N/A 0.5614 in N/A 1.0000 in N/A 1.3126 in N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table)
08118 - 08231D N/A 8000 N/A 1 3/16 in N/A 2.3125 in N/A 0.5937 in N/A 0.9688 in N/A 1.2811 in N/A 1850 lbf8220 N N/A 12400 lbf55200 N N/A CAD Icon (for items table)
08125 - 08231D N/A 8000 N/A 1 1/4 in N/A 2.3125 in N/A 0.5937 in N/A 0.9688 in N/A 1.2811 in N/A 1850 lbf8220 N N/A 12400 lbf55200 N N/A CAD Icon (for items table)
EE101103 - 101601CD N/A 100000 N/A 11.0312 in N/A 16.0000 in N/A 1.9768 in N/A 3.3750 in N/A 4.7499 in N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE107057 - 107105CD N/A 107000 N/A 5.7500 in N/A 10.5625 in N/A 2.9375 in N/A 4.9375 in N/A 6.3125 in N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table)
EE107060 - 107105CD N/A 107000 N/A 6 in N/A 10.5625 in N/A 2.9375 in N/A 4.9375 in N/A 6.3125 in N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table)
EE107060V - 107105CD N/A 107000 N/A 6 in N/A 10.5625 in N/A 2.9375 in N/A 4.9375 in N/A 6.3125 in N/A 54200 lbf241000 N N/A 364000 lbf1620000 N N/A CAD Icon (for items table)
EE107057V - 107105CD N/A 107000 N/A 5.7500 in N/A 10.5625 in N/A 2.9375 in N/A 4.9375 in N/A 6.3125 in N/A 54200 lbf241000 N N/A 364000 lbf1620000 N N/A CAD Icon (for items table)
EE107055 - 107105CD N/A 107000 N/A 5 1/2 in N/A 10.5625 in N/A 2.9375 in N/A 4.9375 in N/A 6.3125 in N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table)
EE109120 - 109163D N/A 109000 N/A 12 in N/A 16.25 in N/A 2.125 in N/A 3.6250 in N/A 4.8750 in N/A 36000 lbf160000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
EE113089 - 113171D N/A 113000 N/A 8.9920 in N/A 17 in N/A 3.3750 in N/A 4.375 in N/A 7.7499 in N/A 74300 lbf330000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table)
EE113091 - 113171D N/A 113000 N/A 8.9945 in N/A 17 in N/A 3.3750 in N/A 4.375 in N/A 7.7499 in N/A 74300 lbf330000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table)
EE114080 - 114161D N/A 114000 N/A 8 in N/A 16.0000 in N/A 3.3750 in N/A 5.0000 in N/A 7.7500 in N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE114081 - 114161D N/A 114000 N/A 8.0015 in N/A 16.0000 in N/A 3.3750 in N/A 5.0000 in N/A 7.7500 in N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »