Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

387AS - 384DC N/A 385 N/A 2.25 in57.15 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
387-S - 384DC N/A 385 N/A 2.25 in57.15 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385 - 384DC N/A 385 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389A - 384DC N/A 385 N/A 2.125 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389AS - 384DC N/A 385 N/A 2.125 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385AX - 384DC N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
386AX - 384DC N/A 385 N/A 1.875 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
389 - 384DC N/A 385 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385 - 384DRB N/A 385 N/A 2.1654 in55.001 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389 - 384DRB N/A 385 N/A 2.1880 in55.575 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
386AX - 384DRB N/A 385 N/A 1.875 in47.625 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
387 - 384DRB N/A 385 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
388A - 384DRB N/A 385 N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385X - 384DRB N/A 385 N/A 2.1654 in55.001 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
387AS - 384DRB N/A 385 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385A - 384DRB N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389AS - 384DRB N/A 385 N/A 2.125 in53.975 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
387A - 384DRB N/A 385 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
386 - 384DRB N/A 385 N/A 2.1840 in55.474 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
386A - 384DRB N/A 385 N/A 1.875 in47.625 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
387W - 384DRB N/A 385 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389A - 384DRB N/A 385 N/A 2.125 in53.975 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385AS - 384DRB N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
385AX - 384DRB N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385AS - 384ED N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
Unit of Measure
« 21 22 23 24 25 »