Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 387AS - 384DC | N/A 385 | N/A 2.25 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 387-S - 384DC | N/A 385 | N/A 2.25 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385 - 384DC | N/A 385 | N/A 2.1654 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389A - 384DC | N/A 385 | N/A 2.125 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389AS - 384DC | N/A 385 | N/A 2.125 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385AX - 384DC | N/A 385 | N/A 2 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 386AX - 384DC | N/A 385 | N/A 1.875 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 389 - 384DC | N/A 385 | N/A 2.1880 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.6875 in | N/A 2.0624 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385 - 384DRB | N/A 385 | N/A 2.1654 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389 - 384DRB | N/A 385 | N/A 2.1880 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 386AX - 384DRB | N/A 385 | N/A 1.875 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 387 - 384DRB | N/A 385 | N/A 2.25 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 388A - 384DRB | N/A 385 | N/A 2.2650 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385X - 384DRB | N/A 385 | N/A 2.1654 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 387AS - 384DRB | N/A 385 | N/A 2.25 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385A - 384DRB | N/A 385 | N/A 2 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389AS - 384DRB | N/A 385 | N/A 2.125 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 387A - 384DRB | N/A 385 | N/A 2.25 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 386 - 384DRB | N/A 385 | N/A 2.1840 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 386A - 384DRB | N/A 385 | N/A 1.875 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 387W - 384DRB | N/A 385 | N/A 2.25 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389A - 384DRB | N/A 385 | N/A 2.125 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385AS - 384DRB | N/A 385 | N/A 2 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 385AX - 384DRB | N/A 385 | N/A 2 in | N/A 4.1250 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385AS - 384ED | N/A 385 | N/A 2 in | N/A 3.937 in | N/A 0.8640 in | N/A 1.5620 in | N/A 1.9369 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|