Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 665A - 654D | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665 - 654D | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 657 - 654D | N/A 655 | N/A 2.8750 in73.025 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663A - 654D | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 664 - 654D | N/A 655 | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663 - 654D | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 661 - 654D | N/A 655 | N/A 3.1250 in79.375 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 658 - 654D | N/A 655 | N/A 2 15/16 in74.613 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 659 - 654D | N/A 655 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665X - 654D | N/A 655 | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 655 - 654D | N/A 655 | N/A 2 3/4 in69.850 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 656 - 654D | N/A 655 | N/A 2.5575 in64.961 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 658 - 654DC | N/A 655 | N/A 2 15/16 in74.613 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 664 - 654DC | N/A 655 | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663A - 654DC | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 661 - 654DC | N/A 655 | N/A 3.1250 in79.375 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 662 - 654DC | N/A 655 | N/A 3 3/16 in80.963 mm | N/A 6 in152.4 mm | N/A 1.5000 in38.100 mm | N/A 3 in76.2 mm | N/A 3.4999 in88.897 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665X - 654DC | N/A 655 | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663 - 654DC | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 657 - 654DC | N/A 655 | N/A 2.8750 in73.025 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665 - 654DC | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 659 - 654DC | N/A 655 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 655 - 654DC | N/A 655 | N/A 2 3/4 in69.850 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665A - 654DC | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 656 - 654DC | N/A 655 | N/A 2.5575 in64.961 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 66225 - 66462D | N/A 66000 | N/A 2 1/4 in57.15 mm | N/A 4.625 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 2.1250 in53.975 mm | N/A 2.8750 in73.025 mm | N/A 10300 lbf45800 N | N/A 69100 lbf307000 N |
N/A
|
| 66187 - 66462D | N/A 66000 | N/A 1 7/8 in47.625 mm | N/A 4.625 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 2.1250 in53.975 mm | N/A 2.8750 in73.025 mm | N/A 10300 lbf45800 N | N/A 69100 lbf307000 N |
N/A
|
| 66200 - 66462D | N/A 66000 | N/A 2 in50.80 mm | N/A 4.625 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 2.1250 in53.975 mm | N/A 2.8750 in73.025 mm | N/A 10300 lbf45800 N | N/A 69100 lbf307000 N |
N/A
|
| 66212 - 66462D | N/A 66000 | N/A 2 1/8 in53.975 mm | N/A 4.625 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 2.1250 in53.975 mm | N/A 2.8750 in73.025 mm | N/A 10300 lbf45800 N | N/A 69100 lbf307000 N |
N/A
|
| 66585 - 66522D | N/A 66500 | N/A 2.3622 in60 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 10700 lbf47500 N | N/A 71700 lbf319000 N |
N/A
|
| 66583 - 66522D | N/A 66500 | N/A 2.1950 in55.753 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 9010 lbf40100 N | N/A 60500 lbf269000 N |
N/A
|
| 66584 - 66522D | N/A 66500 | N/A 2 1/8 in53.975 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 10700 lbf47500 N | N/A 71700 lbf319000 N |
N/A
|
| 66589 - 66522D | N/A 66500 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 10700 lbf47500 N | N/A 71700 lbf319000 N |
N/A
|
| 66588 - 66522D | N/A 66500 | N/A 2.3622 in60 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 10700 lbf47500 N | N/A 71700 lbf319000 N |
N/A
|
| 66587 - 66522D | N/A 66500 | N/A 2 1/4 in57.15 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 9010 lbf40100 N | N/A 60500 lbf269000 N |
N/A
|
| 66586 - 66522D | N/A 66500 | N/A 2.3613 in59.977 mm | N/A 5.1174 in129.982 mm | N/A 1.2500 in31.750 mm | N/A 1.8750 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 9010 lbf40100 N | N/A 60500 lbf269000 N |
N/A
|
| EE671801 - 672875D | N/A 670000 | N/A 18.0000 in457.200 mm | N/A 28.7460 in730.148 mm | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 9.9999 in253.997 mm | N/A 165000 lbf733000 N | N/A 1110000 lbf4920000 N |
N/A
|
| 683XA - 672D | N/A 675 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 682 - 672D | N/A 675 | N/A 3.7392 in94.976 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 679 - 672D | N/A 675 | N/A 3 1/2 in88.900 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 683 - 672D | N/A 675 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 681A - 672D | N/A 675 | N/A 3.6250 in92.075 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 687P - 672D | N/A 675 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 18300 lbf81300 N | N/A 123000 lbf546000 N |
N/A
|
| 689 - 672D | N/A 675 | N/A 4.0625 in103.188 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 685 - 672D | N/A 675 | N/A 3.8750 in98.425 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 677 - 672D | N/A 675 | N/A 3.3750 in85.725 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 687 - 672D | N/A 675 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 686 - 672D | N/A 675 | N/A 3.7392 in94.976 mm | N/A 6.625 in168.275 mm | N/A 1.5940 in40.488 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 681 - 672D | N/A 675 | N/A 3.6250 in92.075 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 683XA - 672DC | N/A 675 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|