COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

385 - 384ED N/A 385 N/A 2.1654 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
388A - 384ED N/A 385 N/A 2.2650 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
386A - 384ED N/A 385 N/A 1.875 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387-S - 384ED N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385A - 384ED N/A 385 N/A 2 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
389AS - 384ED N/A 385 N/A 2.125 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387AS - 384ED N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
389A - 384ED N/A 385 N/A 2.125 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385AX - 384ED N/A 385 N/A 2 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387 - 384ED N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387W - 384ED N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385X - 384ED N/A 385 N/A 2.1654 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
386 - 384ED N/A 385 N/A 2.1840 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Icon (for items table)
389 - 384ED N/A 385 N/A 2.1880 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
386AX - 384ED N/A 385 N/A 1.875 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Icon (for items table)
387A - 384ED N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387A - 384EDC N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385 - 384EDC N/A 385 N/A 2.1654 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385A - 384EDC N/A 385 N/A 2 in N/A 3.937 in N/A 0.8640 in N/A 1.5620 in N/A 1.9369 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387W - 384XD N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387 - 384XD N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385 - 384XD N/A 385 N/A 2.1654 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
387AS - 384XD N/A 385 N/A 2.25 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
385A - 384XD N/A 385 N/A 2 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
386 - 384XD N/A 385 N/A 2.1840 in N/A 3.937 in N/A 0.8640 in N/A 3.7640 in N/A 4.1389 in N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »