Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

385AS - 384XD N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
386AX - 384XD N/A 385 N/A 1.875 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD
385AX - 384XD N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
385X - 384XD N/A 385 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
386A - 384XD N/A 385 N/A 1.875 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
388A - 384XD N/A 385 N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389AS - 384XD N/A 385 N/A 2.125 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389A - 384XD N/A 385 N/A 2.125 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
389 - 384XD N/A 385 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD
397 - 394D N/A 395 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395X - 394D N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395-S - 394D N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
390 - 394D N/A 395 N/A 2.25 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395CS - 394D N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.9230 in23.444 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395A - 394D N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395 - 394D N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
392 - 394D N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
390A - 394D N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399A - 394D N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
396 - 394D N/A 395 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399AS - 394D N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
390 - 394DC N/A 395 N/A 2.25 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
392 - 394DC N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399A - 394DC N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399AS - 394DC N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
Unit of Measure
« 21 22 23 24 25 »