Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 385AS - 384XD | N/A 385 | N/A 2 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 386AX - 384XD | N/A 385 | N/A 1.875 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A
|
| 385AX - 384XD | N/A 385 | N/A 2 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 385X - 384XD | N/A 385 | N/A 2.1654 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 386A - 384XD | N/A 385 | N/A 1.875 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 388A - 384XD | N/A 385 | N/A 2.2650 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389AS - 384XD | N/A 385 | N/A 2.125 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389A - 384XD | N/A 385 | N/A 2.125 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 389 - 384XD | N/A 385 | N/A 2.1880 in | N/A 3.937 in | N/A 0.8640 in | N/A 3.7640 in | N/A 4.1389 in | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|
| 397 - 394D | N/A 395 | N/A 2.3622 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395X - 394D | N/A 395 | N/A 2.5 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395-S - 394D | N/A 395 | N/A 2.625 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390 - 394D | N/A 395 | N/A 2.25 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395CS - 394D | N/A 395 | N/A 2.625 in | N/A 4.3307 in | N/A 0.9230 in | N/A 1.8125 in | N/A 2.1764 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395A - 394D | N/A 395 | N/A 2.625 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395 - 394D | N/A 395 | N/A 2.5 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 392 - 394D | N/A 395 | N/A 2.4375 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390A - 394D | N/A 395 | N/A 2.5 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399A - 394D | N/A 395 | N/A 2.6875 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396 - 394D | N/A 395 | N/A 1.9685 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399AS - 394D | N/A 395 | N/A 2.6875 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390 - 394DC | N/A 395 | N/A 2.25 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 392 - 394DC | N/A 395 | N/A 2.4375 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399A - 394DC | N/A 395 | N/A 2.6875 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399AS - 394DC | N/A 395 | N/A 2.6875 in | N/A 4.3307 in | N/A 0.8660 in | N/A 1.8125 in | N/A 2.0624 in | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|