Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

392A - 394DC N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
396A - 394DC N/A 395 N/A 1.7712 in44.988 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
396 - 394DC N/A 395 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395CS - 394DC N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.9230 in23.444 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
397 - 394DC N/A 395 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395A - 394DC N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395-S - 394DC N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395 - 394DC N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395X - 394DC N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399A - 394YD N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395 - 394YD N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
392A - 394YD N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
397 - 394YD N/A 395 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
399AS - 394YD N/A 395 N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395X - 394YD N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
390 - 394YD N/A 395 N/A 2.25 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
390A - 394YD N/A 395 N/A 2.5 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
395CS - 394YD N/A 395 N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 0.9230 in23.444 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
396A - 394YD N/A 395 N/A 1.7712 in44.988 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
396 - 394YD N/A 395 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A CAD
39585A - 39520DC N/A 39500 N/A 2.5 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD
39573 - 39520DC N/A 39500 N/A 2 in50.80 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD
39575 - 39520DC N/A 39500 N/A 2 in50.80 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD
39578 - 39520DC N/A 39500 N/A 2.125 in53.975 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD
39580 - 39520DC N/A 39500 N/A 2.25 in57.15 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD
Unit of Measure
« 21 22 23 24 25 »