Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 392A - 394DC | N/A 395 | N/A 2.4375 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396A - 394DC | N/A 395 | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396 - 394DC | N/A 395 | N/A 1.9685 in50 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395CS - 394DC | N/A 395 | N/A 2.625 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.9230 in23.444 mm | N/A 1.8125 in46.038 mm | N/A 2.1764 in55.281 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 397 - 394DC | N/A 395 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395A - 394DC | N/A 395 | N/A 2.625 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395-S - 394DC | N/A 395 | N/A 2.625 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395 - 394DC | N/A 395 | N/A 2.5 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395X - 394DC | N/A 395 | N/A 2.5 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399A - 394YD | N/A 395 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395 - 394YD | N/A 395 | N/A 2.5 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 392A - 394YD | N/A 395 | N/A 2.4375 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 397 - 394YD | N/A 395 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 399AS - 394YD | N/A 395 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395X - 394YD | N/A 395 | N/A 2.5 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390 - 394YD | N/A 395 | N/A 2.25 in57.15 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 390A - 394YD | N/A 395 | N/A 2.5 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 395CS - 394YD | N/A 395 | N/A 2.625 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.9230 in23.444 mm | N/A 1.8125 in46.038 mm | N/A 2.1764 in55.281 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396A - 394YD | N/A 395 | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 396 - 394YD | N/A 395 | N/A 1.9685 in50 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 5760 lbf25600 N | N/A 38700 lbf172000 N |
N/A
|
| 39585A - 39520DC | N/A 39500 | N/A 2.5 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39573 - 39520DC | N/A 39500 | N/A 2 in50.80 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39575 - 39520DC | N/A 39500 | N/A 2 in50.80 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39578 - 39520DC | N/A 39500 | N/A 2.125 in53.975 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|
| 39580 - 39520DC | N/A 39500 | N/A 2.25 in57.15 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 9730 lbf43300 N | N/A 65300 lbf291000 N |
N/A
|