COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

39581 - 39520DC N/A 39500 N/A 2.25 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39582A - 39520DC N/A 39500 N/A 2.3622 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39590A - 39520DC N/A 39500 N/A 2.6240 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585 - 39520DC N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585P - 39520DC N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 11500 lbf51300 N N/A 77400 lbf344000 N N/A CAD Icon (for items table)
39591 - 39520DC N/A 39500 N/A 2.625 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39586 - 39520DC N/A 39500 N/A 2.5586 in N/A 4-7/16 in N/A 1.2175 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39589 - 39520DC N/A 39500 N/A 2.625 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39590 - 39520DC N/A 39500 N/A 2.625 in N/A 4-7/16 in N/A 1.1875 in N/A 2.1875 in N/A 2.6875 in N/A 9730 lbf43300 N N/A 65300 lbf291000 N N/A CAD Icon (for items table)
41126 - 41294D N/A 41000 N/A 1.125 in N/A 2-15/16 in N/A 0.9550 in N/A 1.6250 in N/A 2.1875 in N/A 4820 lbf21400 N N/A 32300 lbf144000 N N/A CAD Icon (for items table)
41125 - 41294D N/A 41000 N/A 1.125 in N/A 2-15/16 in N/A 0.9550 in N/A 1.6250 in N/A 2.1875 in N/A 4820 lbf21400 N N/A 32300 lbf144000 N N/A CAD Icon (for items table)
41106 - 41294D N/A 41000 N/A 1.0625 in N/A 2-15/16 in N/A 0.9550 in N/A 1.6250 in N/A 2.1875 in N/A 4820 lbf21400 N N/A 32300 lbf144000 N N/A CAD Icon (for items table)
41100 - 41294D N/A 41000 N/A 1 in N/A 2-15/16 in N/A 0.9550 in N/A 1.6250 in N/A 2.1875 in N/A 4820 lbf21400 N N/A 32300 lbf144000 N N/A CAD Icon (for items table)
EE420793 - 421451CD N/A 420000 N/A 7 15/16 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420850 - 421451CD N/A 420000 N/A 8 1/2 in N/A 14.5000 in N/A 3.1249 in N/A 5.3750 in N/A 6.8749 in N/A 64300 lbf286000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420801 - 421451CD N/A 420000 N/A 8 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420812X - 421451CD N/A 420000 N/A 8.1250 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 64300 lbf286000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420793W - 421451CD N/A 420000 N/A 7 15/16 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420751 - 421451CD N/A 420000 N/A 7.5 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420701 - 421451CD N/A 420000 N/A 7 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420651 - 421451CD N/A 420000 N/A 6 1/2 in N/A 14.5000 in N/A 3.4999 in N/A 5.3750 in N/A 7.6249 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420651 - 421455D N/A 420000 N/A 6 1/2 in N/A 14.5000 in N/A 3.4999 in N/A 5.2500 in N/A 7.4999 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
EE420812X - 421455D N/A 420000 N/A 8.1250 in N/A 14.5000 in N/A 3.4999 in N/A 5.2500 in N/A 7.4999 in N/A 64300 lbf286000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420850 - 421455D N/A 420000 N/A 8 1/2 in N/A 14.5000 in N/A 3.1249 in N/A 5.2500 in N/A 6.7499 in N/A 64300 lbf286000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420801 - 421455D N/A 420000 N/A 8 in N/A 14.5000 in N/A 3.4999 in N/A 5.2500 in N/A 7.4999 in N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »