Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74537 - 74849XD | N/A 74000 | N/A 5 3/8 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74550 - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74550A - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74550P - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 26400 lbf117000 N | N/A 177000 lbf788000 N |
N/A
|
| 74550P - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 26400 lbf117000 N | N/A 177000 lbf788000 N |
N/A
|
| 74537 - 74851CD | N/A 74000 | N/A 5 3/8 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74525 - 74851CD | N/A 74000 | N/A 5 1/4 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74550 - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74550A - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74511X - 74851CD | N/A 74000 | N/A 5.1181 in130 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74536W - 74851CD | N/A 74000 | N/A 5 3/8 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74500 - 74851CD | N/A 74000 | N/A 5 in127 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74473X - 74851CD | N/A 74000 | N/A 4.7244 in120 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74472 - 74851CD | N/A 74000 | N/A 4.7230 in119.964 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| EE750558W - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A
|
| EE750576 - 751204D | N/A 750000 | N/A 5.7500 in146.050 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A
|
| EE750562 - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A
|
| EE750558 - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A
|
| EE750502 - 751204D | N/A 750000 | N/A 5 in127 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A
|
| 759 - 752D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 755 - 752D | N/A 755 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 760 - 752D | N/A 755 | N/A 3.5625 in90.488 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 762 - 752D | N/A 755 | N/A 2.875 in73.025 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 758 - 752D | N/A 755 | N/A 3.3750 in85.725 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 756 - 752D | N/A 755 | N/A 3 1/4 in82.550 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 766 - 752D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 757 - 752D | N/A 755 | N/A 3 1/4 in82.550 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 756A - 752D | N/A 755 | N/A 3.1250 in79.375 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| 756A - 752DC | N/A 755 | N/A 3.1250 in79.375 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A
|
| EE755280 - 755361CD | N/A 755000 | N/A 28.0000 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 3.2500 in82.550 mm | N/A 5.5000 in139.700 mm | N/A 7.4999 in190.497 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A
|
| EE755285 - 755361CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A
|
| EE755285 - 755365CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 38.5000 in977.9 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A
|
| EE755285 - 755367CD | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 39.5000 in1003.300 mm | N/A 3.1875 in80.963 mm | N/A 5.5000 in139.700 mm | N/A 7.3749 in187.322 mm | N/A 139000 lbf619000 N | N/A 934000 lbf4150000 N |
N/A
|
| 783 - 773D | N/A 775 | N/A 3.937 in100 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780W - 773D | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780 - 773D | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 786 - 773D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 779 - 773D | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 778 - 773D | N/A 775 | N/A 3.6250 in92.075 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 782 - 773D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776 - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 775 - 773D | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776W - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 777 - 773D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780 - 773DC | N/A 775 | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 783 - 774CD | N/A 775 | N/A 3.937 in100 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 786 - 774CD | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776W - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776 - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 777 - 774CD | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|