Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420793W - 421455D | N/A 420000 | N/A 7 15/16 in | N/A 14.5000 in | N/A 3.4999 in | N/A 5.2500 in | N/A 7.4999 in | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420793 - 421455D | N/A 420000 | N/A 7 15/16 in | N/A 14.5000 in | N/A 3.4999 in | N/A 5.2500 in | N/A 7.4999 in | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420701 - 421455D | N/A 420000 | N/A 7 in | N/A 14.5000 in | N/A 3.4999 in | N/A 5.2500 in | N/A 7.4999 in | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420751 - 421455D | N/A 420000 | N/A 7.5 in | N/A 14.5000 in | N/A 3.4999 in | N/A 5.2500 in | N/A 7.4999 in | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| 42376 - 42587D | N/A 42000 | N/A 3 3/4 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42375 - 42587D | N/A 42000 | N/A 3 3/4 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42373 - 42587D | N/A 42000 | N/A 3.7392 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42346 - 42587D | N/A 42000 | N/A 3.4630 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42381 - 42587D | N/A 42000 | N/A 3.8125 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42350 - 42587D | N/A 42000 | N/A 3 1/2 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42362 - 42587D | N/A 42000 | N/A 3.6250 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42373 - 42587DC | N/A 42000 | N/A 3.7392 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42368 - 42587DC | N/A 42000 | N/A 3 11/16 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42375 - 42587DC | N/A 42000 | N/A 3 3/4 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42362 - 42587DC | N/A 42000 | N/A 3.6250 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42381 - 42587DC | N/A 42000 | N/A 3.8125 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42346 - 42587DC | N/A 42000 | N/A 3.4630 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42376 - 42587DC | N/A 42000 | N/A 3 3/4 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42350 - 42587DC | N/A 42000 | N/A 3 1/2 in | N/A 5 7/8 in | N/A 1.1406 in | N/A 2.0625 in | N/A 2.6248 in | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| EE430902 - 431576CD | N/A 430000 | N/A 9 in | N/A 15.7500 in | N/A 3.4375 in | N/A 5.3750 in | N/A 7.3749 in | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| EE430900 - 431576CD | N/A 430000 | N/A 9 in | N/A 15.7500 in | N/A 3.4375 in | N/A 5.3750 in | N/A 7.3749 in | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| EE430888 - 431576CD | N/A 430000 | N/A 8.875 in | N/A 15.7500 in | N/A 3.4375 in | N/A 5.3750 in | N/A 7.3749 in | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| 435 - 432D | N/A 435 | N/A 1.75 in | N/A 3.7500 in | N/A 1.1772 in | N/A 2.0000 in | N/A 2.4376 in | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|
| 447 - 432D | N/A 435 | N/A 1.625 in | N/A 3.7500 in | N/A 1.1772 in | N/A 2.0000 in | N/A 2.4376 in | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|
| 441 - 432D | N/A 435 | N/A 1.3780 in | N/A 3.7500 in | N/A 1.1772 in | N/A 2.0000 in | N/A 2.4376 in | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|