COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

438W - 432D N/A 435 N/A 1.75 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
449 - 432D N/A 435 N/A 1.375 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
444 - 432D N/A 435 N/A 1.5 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
442-S - 432D N/A 435 N/A 1.5748 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
440 - 432D N/A 435 N/A 1.5 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
439 - 432D N/A 435 N/A 1.625 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
438 - 432D N/A 435 N/A 1.75 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
437 - 432D N/A 435 N/A 1.8020 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
436 - 432D N/A 435 N/A 1.8125 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
443 - 432D N/A 435 N/A 1.25 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
435 - 432DC N/A 435 N/A 1.75 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
438 - 432DC N/A 435 N/A 1.75 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
441 - 432DC N/A 435 N/A 1.3780 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
440 - 432DC N/A 435 N/A 1.5 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
449 - 432DC N/A 435 N/A 1.375 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
439 - 432DC N/A 435 N/A 1.625 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
444 - 432DC N/A 435 N/A 1.5 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
436 - 432DC N/A 435 N/A 1.8125 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
437 - 432DC N/A 435 N/A 1.8020 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
443 - 432DC N/A 435 N/A 1.25 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
438W - 432DC N/A 435 N/A 1.75 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
447 - 432DC N/A 435 N/A 1.625 in N/A 3.7500 in N/A 1.1772 in N/A 2.0000 in N/A 2.4376 in N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table)
43138X - 43319D N/A 43000 N/A 1.3780 in N/A 3.1875 in N/A 0.9166 in N/A 1.5625 in N/A 2.1251 in N/A 4520 lbf20100 N N/A 30400 lbf135000 N N/A CAD Icon (for items table)
43132 - 43319D N/A 43000 N/A 1.3125 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
43096 - 43319D N/A 43000 N/A 0.9600 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »