COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

43117 - 43319D N/A 43000 N/A 1.1806 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 4520 lbf20100 N N/A 30400 lbf135000 N N/A CAD Icon (for items table)
43131 - 43319D N/A 43000 N/A 1.3125 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
43125 - 43319D N/A 43000 N/A 1.25 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
43118 - 43319D N/A 43000 N/A 1.1875 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
43112 - 43319D N/A 43000 N/A 1.125 in N/A 3.1875 in N/A 0.9478 in N/A 1.5625 in N/A 2.1875 in N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
EE435102 - 435165CD N/A 435000 N/A 10.2500 in N/A 16.5 in N/A 3.3125 in N/A 5.3750 in N/A 7.2499 in N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
EE435102 - 435165D N/A 435000 N/A 10.2500 in N/A 16.5 in N/A 3.3125 in N/A 5.3750 in N/A 7.2499 in N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
EE435102 - 435165DC N/A 435000 N/A 10.2500 in N/A 16.5 in N/A 3.3125 in N/A 5.3750 in N/A 7.2499 in N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
44131 - 44363D N/A 44000 N/A 1.3125 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44157 - 44363D N/A 44000 N/A 1.5748 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44158 - 44363D N/A 44000 N/A 1.5625 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44143 - 44363D N/A 44000 N/A 1.4375 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44150 - 44363D N/A 44000 N/A 1.5 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44156 - 44363D N/A 44000 N/A 1.5625 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44157X - 44363D N/A 44000 N/A 1.5748 in N/A 3.625 in N/A 0.9080 in N/A 1.5625 in N/A 2.1375 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
44162 - 44363D N/A 44000 N/A 1.625 in N/A 3.625 in N/A 0.9330 in N/A 1.5625 in N/A 2.1875 in N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
EE450577 - 451215CD N/A 450000 N/A 5.7500 in N/A 12.1250 in N/A 3.6875 in N/A 5.7500 in N/A 7.8749 in N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
EE450551 - 451215CD N/A 450000 N/A 5 1/2 in N/A 12.1250 in N/A 3.6875 in N/A 5.7500 in N/A 7.8749 in N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
466 - 452D N/A 455 N/A 2.1649 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
455A - 452D N/A 455 N/A 1.5 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
458 - 452D N/A 455 N/A 1.75 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
456 - 452D N/A 455 N/A 2.125 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
466-S - 452D N/A 455 N/A 2.1875 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
467 - 452D N/A 455 N/A 1.875 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
468 - 452D N/A 455 N/A 2.0625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »