COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE114080 - 114161DC N/A 114000 N/A 8 in203.2 mm N/A 16.0000 in406.400 mm N/A 3.3750 in85.725 mm N/A 5.0000 in127.000 mm N/A 7.7500 in196.850 mm N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE114081 - 114161DC N/A 114000 N/A 8.0015 in203.238 mm N/A 16.0000 in406.400 mm N/A 3.3750 in85.725 mm N/A 5.0000 in127.000 mm N/A 7.7500 in196.850 mm N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE126097 - 126149D N/A 126000 N/A 9.6250 in244.475 mm N/A 14.9960 in380.898 mm N/A 3.0000 in76.200 mm N/A 5.0000 in127.000 mm N/A 6.7500 in171.450 mm N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126149D N/A 126000 N/A 9.8130 in249.250 mm N/A 14.9960 in380.898 mm N/A 3.0000 in76.200 mm N/A 5.0000 in127.000 mm N/A 6.7500 in171.450 mm N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126149DC N/A 126000 N/A 9.8130 in249.250 mm N/A 14.9960 in380.898 mm N/A 3.0000 in76.200 mm N/A 5.0000 in127.000 mm N/A 6.7500 in171.450 mm N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126151CD N/A 126000 N/A 9.8130 in249.250 mm N/A 15.0000 in381.000 mm N/A 3.0000 in76.200 mm N/A 5.0000 in127.000 mm N/A 6.7500 in171.450 mm N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126097 - 126151CD N/A 126000 N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 3.0000 in76.200 mm N/A 5.0000 in127.000 mm N/A 6.7500 in171.450 mm N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE127095 - 127136CD N/A 127000 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 5.0000 in127 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127095 - 127137D N/A 127000 N/A 9 1/2 in241.300 mm N/A 13.8125 in350.838 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 5.0000 in127 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127095 - 127139D N/A 127000 N/A 9 1/2 in241.300 mm N/A 13.9960 in355.498 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 5.0000 in127 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE128111 - 128160CD N/A 128000 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 4.6250 in117.475 mm N/A 5.8750 in149.225 mm N/A 50600 lbf225000 N N/A 340000 lbf1510000 N N/A CAD Icon (for items table)
EE128102 - 128160CD N/A 128000 N/A 10.2500 in260.350 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 4.6250 in117.475 mm N/A 5.8750 in149.225 mm N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128110 - 128160CD N/A 128000 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 4.6250 in117.475 mm N/A 5.8750 in149.225 mm N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128114 - 128160CD N/A 128000 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 4.6250 in117.475 mm N/A 5.8750 in149.225 mm N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128112 - 128160CD N/A 128000 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 2.6643 in67.673 mm N/A 4.6250 in117.475 mm N/A 5.8750 in149.225 mm N/A 50600 lbf225000 N N/A 340000 lbf1510000 N N/A CAD Icon (for items table)
EE129120X - 129173CD N/A 129000 N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 3.0312 in76.992 mm N/A 4.7500 in120.650 mm N/A 6.4999 in165.097 mm N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129120X - 129173D N/A 129000 N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 3.0312 in76.992 mm N/A 4.7500 in120.650 mm N/A 6.4999 in165.097 mm N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129120X - 129175XD N/A 129000 N/A 12 in304.8 mm N/A 17.3208 in439.948 mm N/A 3.0312 in76.992 mm N/A 4.7500 in120.650 mm N/A 6.4999 in165.097 mm N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE130851 - 131398D N/A 130000 N/A 8 1/2 in215.900 mm N/A 13.9744 in354.950 mm N/A 2.7500 in69.850 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130787 - 131398D N/A 130000 N/A 7 7/8 in200.025 mm N/A 13.9744 in354.950 mm N/A 2.7500 in69.850 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130902 - 131398D N/A 130000 N/A 9 in228.600 mm N/A 13.9744 in354.950 mm N/A 2.7500 in69.850 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 49100 lbf219000 N N/A 330000 lbf1470000 N N/A CAD Icon (for items table)
EE130889 - 131398D N/A 130000 N/A 8.875 in225.425 mm N/A 13.9744 in354.950 mm N/A 2.7500 in69.850 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130787 - 131401CD N/A 130000 N/A 7 7/8 in200.025 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.375 in111.125 mm N/A 6.0000 in152.400 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130851 - 131401CD N/A 130000 N/A 8 1/2 in215.900 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.375 in111.125 mm N/A 6.0000 in152.400 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130889 - 131401CD N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.375 in111.125 mm N/A 6.0000 in152.400 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »