COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE114080 - 114161DC N/A 114000 N/A 8 in N/A 16.0000 in N/A 3.3750 in N/A 5.0000 in N/A 7.7500 in N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE114081 - 114161DC N/A 114000 N/A 8.0015 in N/A 16.0000 in N/A 3.3750 in N/A 5.0000 in N/A 7.7500 in N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE126097 - 126149D N/A 126000 N/A 9.6250 in N/A 14.9960 in N/A 3.0000 in N/A 5.0000 in N/A 6.7500 in N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126149D N/A 126000 N/A 9.8130 in N/A 14.9960 in N/A 3.0000 in N/A 5.0000 in N/A 6.7500 in N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126149DC N/A 126000 N/A 9.8130 in N/A 14.9960 in N/A 3.0000 in N/A 5.0000 in N/A 6.7500 in N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126098 - 126151CD N/A 126000 N/A 9.8130 in N/A 15.0000 in N/A 3.0000 in N/A 5.0000 in N/A 6.7500 in N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE126097 - 126151CD N/A 126000 N/A 9.6250 in N/A 15.0000 in N/A 3.0000 in N/A 5.0000 in N/A 6.7500 in N/A 52900 lbf235000 N N/A 355000 lbf1580000 N N/A CAD Icon (for items table)
EE127095 - 127136CD N/A 127000 N/A 9 1/2 in N/A 13.7460 in N/A 2.2500 in N/A 4.0000 in N/A 5.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127095 - 127137D N/A 127000 N/A 9 1/2 in N/A 13.8125 in N/A 2.2500 in N/A 4.0000 in N/A 5.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127095 - 127139D N/A 127000 N/A 9 1/2 in N/A 13.9960 in N/A 2.2500 in N/A 4.0000 in N/A 5.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE128111 - 128160CD N/A 128000 N/A 11.0312 in N/A 16.0000 in N/A 2.6643 in N/A 4.6250 in N/A 5.8750 in N/A 50600 lbf225000 N N/A 340000 lbf1510000 N N/A CAD Icon (for items table)
EE128102 - 128160CD N/A 128000 N/A 10.2500 in N/A 16.0000 in N/A 2.6643 in N/A 4.6250 in N/A 5.8750 in N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128110 - 128160CD N/A 128000 N/A 11.0312 in N/A 16.0000 in N/A 2.6643 in N/A 4.6250 in N/A 5.8750 in N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128114 - 128160CD N/A 128000 N/A 11.0236 in N/A 16.0000 in N/A 2.6643 in N/A 4.6250 in N/A 5.8750 in N/A 53900 lbf240000 N N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE128112 - 128160CD N/A 128000 N/A 11.0236 in N/A 16.0000 in N/A 2.6643 in N/A 4.6250 in N/A 5.8750 in N/A 50600 lbf225000 N N/A 340000 lbf1510000 N N/A CAD Icon (for items table)
EE129120X - 129173CD N/A 129000 N/A 12 in N/A 17.246 in N/A 3.0312 in N/A 4.7500 in N/A 6.4999 in N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129120X - 129173D N/A 129000 N/A 12 in N/A 17.246 in N/A 3.0312 in N/A 4.7500 in N/A 6.4999 in N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129120X - 129175XD N/A 129000 N/A 12 in N/A 17.3208 in N/A 3.0312 in N/A 4.7500 in N/A 6.4999 in N/A 52200 lbf232000 N N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE130851 - 131398D N/A 130000 N/A 8 1/2 in N/A 13.9744 in N/A 2.7500 in N/A 4.3288 in N/A 5.9948 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130787 - 131398D N/A 130000 N/A 7 7/8 in N/A 13.9744 in N/A 2.7500 in N/A 4.3288 in N/A 5.9948 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130902 - 131398D N/A 130000 N/A 9 in N/A 13.9744 in N/A 2.7500 in N/A 4.3288 in N/A 5.9948 in N/A 49100 lbf219000 N N/A 330000 lbf1470000 N N/A CAD Icon (for items table)
EE130889 - 131398D N/A 130000 N/A 8.875 in N/A 13.9744 in N/A 2.7500 in N/A 4.3288 in N/A 5.9948 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130787 - 131401CD N/A 130000 N/A 7 7/8 in N/A 14 in N/A 2.7500 in N/A 4.375 in N/A 6.0000 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130851 - 131401CD N/A 130000 N/A 8 1/2 in N/A 14 in N/A 2.7500 in N/A 4.375 in N/A 6.0000 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE130889 - 131401CD N/A 130000 N/A 8.875 in N/A 14 in N/A 2.7500 in N/A 4.375 in N/A 6.0000 in N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »