Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 465 - 452D | N/A 455 | N/A 1.9685 in50 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 455W - 452D | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 461 - 452D | N/A 455 | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 462 - 452D | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 460 - 452D | N/A 455 | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 462A - 452D | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 462W - 452D | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 455-S - 452D | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 455 - 452D | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 457 - 452D | N/A 455 | N/A 1.5625 in39.688 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 464A - 452D | N/A 455 | N/A 1.625 in41.275 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 456 - 452DC | N/A 455 | N/A 2.125 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 457 - 452DC | N/A 455 | N/A 1.5625 in39.688 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 458 - 452DC | N/A 455 | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 469 - 452DC | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 460 - 452DC | N/A 455 | N/A 1.75 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 461 - 452DC | N/A 455 | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 462 - 452DC | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 462W - 452DC | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 464A - 452DC | N/A 455 | N/A 1.625 in41.275 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 468 - 452DC | N/A 455 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 466 - 452DC | N/A 455 | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 466-S - 452DC | N/A 455 | N/A 2.1875 in55.563 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 467 - 452DC | N/A 455 | N/A 1.875 in47.625 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 455W - 452DC | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|