COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

465 - 452D N/A 455 N/A 1.9685 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
455W - 452D N/A 455 N/A 2 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
461 - 452D N/A 455 N/A 1.6870 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
462 - 452D N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
460 - 452D N/A 455 N/A 1.75 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
462A - 452D N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
462W - 452D N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
455-S - 452D N/A 455 N/A 2 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
455 - 452D N/A 455 N/A 2 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
457 - 452D N/A 455 N/A 1.5625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
464A - 452D N/A 455 N/A 1.625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
456 - 452DC N/A 455 N/A 2.125 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
457 - 452DC N/A 455 N/A 1.5625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
458 - 452DC N/A 455 N/A 1.75 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
469 - 452DC N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
460 - 452DC N/A 455 N/A 1.75 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
461 - 452DC N/A 455 N/A 1.6870 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
462 - 452DC N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
462W - 452DC N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
464A - 452DC N/A 455 N/A 1.625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
468 - 452DC N/A 455 N/A 2.0625 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
466 - 452DC N/A 455 N/A 2.1649 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
466-S - 452DC N/A 455 N/A 2.1875 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
467 - 452DC N/A 455 N/A 1.875 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
455W - 452DC N/A 455 N/A 2 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5625 in N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »