Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 455A - 452DC | N/A 455 | N/A 1.5 in | N/A 4.25 in | N/A 1.1542 in | N/A 2.1250 in | N/A 2.5625 in | N/A 7900 lbf35200 N | N/A 53100 lbf236000 N |
N/A
|
| 455 - 452DC | N/A 455 | N/A 2 in | N/A 4.25 in | N/A 1.1542 in | N/A 2.1250 in | N/A 2.5625 in | N/A 9370 lbf41700 N | N/A 62900 lbf280000 N |
N/A
|
| 46790A - 46720CD | N/A 46700 | N/A 6 1/2 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 2.75 in | N/A 3.3750 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46780 - 46720CD | N/A 46700 | N/A 6.25 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 2.75 in | N/A 3.3750 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46792 - 46720CD | N/A 46700 | N/A 6.5625 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 2.75 in | N/A 3.3750 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46790 - 46720CD | N/A 46700 | N/A 6 1/2 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 2.75 in | N/A 3.3750 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46780 - 46721D | N/A 46700 | N/A 6.25 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 3 in | N/A 3.6250 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46790A - 46721D | N/A 46700 | N/A 6 1/2 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 3 in | N/A 3.6250 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 46792 - 46721D | N/A 46700 | N/A 6.5625 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 3 in | N/A 3.6250 in | N/A 17700 lbf78600 N | N/A 119000 lbf528000 N |
N/A
|
| 475 - 472DC | N/A 475 | N/A 2.1654 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 482W - 472DC | N/A 475 | N/A 2.75 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 7890 lbf35100 N | N/A 53000 lbf236000 N |
N/A
|
| 479 - 472DC | N/A 475 | N/A 2.625 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 482 - 472DC | N/A 475 | N/A 2.75 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 480 - 472DC | N/A 475 | N/A 2.6875 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 478 - 472DC | N/A 475 | N/A 2.5591 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 484 - 472DC | N/A 475 | N/A 2.7559 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 477 - 472DC | N/A 475 | N/A 2.5 in | N/A 4.7244 in | N/A 1.1420 in | N/A 2.1250 in | N/A 2.5625 in | N/A 8360 lbf37200 N | N/A 56100 lbf250000 N |
N/A
|
| 47490 - 47420D | N/A 47400 | N/A 2.8125 in | N/A 4.7244 in | N/A 1.2813 in | N/A 2.3125 in | N/A 2.8124 in | N/A 10400 lbf46300 N | N/A 70000 lbf311000 N |
N/A
|
| 47487 - 47420D | N/A 47400 | N/A 2.75 in | N/A 4.7244 in | N/A 1.2813 in | N/A 2.3125 in | N/A 2.8124 in | N/A 10400 lbf46300 N | N/A 70000 lbf311000 N |
N/A
|
| 47490 - 47420DC | N/A 47400 | N/A 2.8125 in | N/A 4.7244 in | N/A 1.2813 in | N/A 2.3125 in | N/A 2.8124 in | N/A 10400 lbf46300 N | N/A 70000 lbf311000 N |
N/A
|
| 47487 - 47420DC | N/A 47400 | N/A 2.75 in | N/A 4.7244 in | N/A 1.2813 in | N/A 2.3125 in | N/A 2.8124 in | N/A 10400 lbf46300 N | N/A 70000 lbf311000 N |
N/A
|
| 48290 - 48220D | N/A 48200 | N/A 5 in | N/A 7.1875 in | N/A 1.5000 in | N/A 2.875 in | N/A 3.3751 in | N/A 15600 lbf69400 N | N/A 105000 lbf466000 N |
N/A
|
| 48282 - 48220D | N/A 48200 | N/A 4.7500 in | N/A 7.1875 in | N/A 1.5000 in | N/A 2.875 in | N/A 3.3751 in | N/A 15600 lbf69400 N | N/A 105000 lbf466000 N |
N/A
|
| 48286 - 48220D | N/A 48200 | N/A 4.8750 in | N/A 7.1875 in | N/A 1.5000 in | N/A 2.875 in | N/A 3.3751 in | N/A 15600 lbf69400 N | N/A 105000 lbf466000 N |
N/A
|
| 48286 - 48220DC | N/A 48200 | N/A 4.8750 in | N/A 7.1875 in | N/A 1.5000 in | N/A 2.875 in | N/A 3.3751 in | N/A 15600 lbf69400 N | N/A 105000 lbf466000 N |
N/A
|