COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

48282 - 48220DC N/A 48200 N/A 4.7500 in N/A 7.1875 in N/A 1.5000 in N/A 2.875 in N/A 3.3751 in N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD Icon (for items table)
48290 - 48220DC N/A 48200 N/A 5 in N/A 7.1875 in N/A 1.5000 in N/A 2.875 in N/A 3.3751 in N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD Icon (for items table)
48393 - 48320D N/A 48300 N/A 5 3/8 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48393A - 48320D N/A 48300 N/A 5 3/8 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48385 - 48320D N/A 48300 N/A 5 1/4 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48393A - 48320DC N/A 48300 N/A 5 3/8 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48385 - 48320DC N/A 48300 N/A 5 1/4 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48393 - 48320DC N/A 48300 N/A 5 3/8 in N/A 7.5 in N/A 1.5625 in N/A 2.875 in N/A 3.3749 in N/A 16500 lbf73300 N N/A 111000 lbf492000 N N/A CAD Icon (for items table)
48685 - 48620D N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.5625 in N/A 2.875 in N/A 3.4376 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
48686 - 48620D N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.6875 in N/A 2.875 in N/A 3.4376 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
48684 - 48620D N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.5625 in N/A 2.875 in N/A 3.4376 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
48686 - 48620DC N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.6875 in N/A 2.875 in N/A 3.4376 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
48685 - 48620DC N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.5625 in N/A 2.875 in N/A 3.4376 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
48684 - 48620DC N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.5625 in N/A 2.875 in N/A 3.4376 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
497A - 493D N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AX - 493D N/A 495 N/A 3 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
496 - 493D N/A 495 N/A 3.1875 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
498 - 493D N/A 495 N/A 3.3125 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
497P - 493D N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
497 - 493D N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
496P - 493D N/A 495 N/A 3.1875 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
496AS - 493D N/A 495 N/A 3.2165 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495 - 493D N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495XA - 493D N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495W - 493D N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »