COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

495A - 493D N/A 495 N/A 3 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AS - 493D N/A 495 N/A 3.0625 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
499A - 493D N/A 495 N/A 3.3455 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AA - 493D N/A 495 N/A 2.625 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495-S - 493D N/A 495 N/A 2.8125 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
498 - 493DC N/A 495 N/A 3.3125 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AA - 493DC N/A 495 N/A 2.625 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
497P - 493DC N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
495A - 493DC N/A 495 N/A 3 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495 - 493DC N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
499A - 493DC N/A 495 N/A 3.3455 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AX - 493DC N/A 495 N/A 3 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495AS - 493DC N/A 495 N/A 3.0625 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
497 - 493DC N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
496P - 493DC N/A 495 N/A 3.1875 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
496AS - 493DC N/A 495 N/A 3.2165 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
496 - 493DC N/A 495 N/A 3.1875 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495W - 493DC N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
495XA - 493DC N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
497A - 493DC N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 2.1250 in N/A 2.7500 in N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
EE526130 - 526191CD N/A 526000 N/A 13 in N/A 19 in N/A 3.1562 in N/A 5.0000 in N/A 7.0000 in N/A 72900 lbf324000 N N/A 489000 lbf2180000 N N/A CAD Icon (for items table)
EE526132 - 526191CD N/A 526000 N/A 13 in N/A 19 in N/A 3.1562 in N/A 5.0000 in N/A 7.0000 in N/A 72900 lbf324000 N N/A 489000 lbf2180000 N N/A CAD Icon (for items table)
52394X - 52637D N/A 52000 N/A 3.937 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 12300 lbf54700 N N/A 82600 lbf367000 N N/A CAD Icon (for items table)
52393 - 52637D N/A 52000 N/A 3.9375 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52387W - 52637D N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »