Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

99600 - 99103D N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
A2037 - A2120D N/A A2000 N/A 0.3750 in9.525 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD Icon (for items table)
A2047 - A2120D N/A A2000 N/A 0.4719 in11.986 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD Icon (for items table)
A2031 - A2120D N/A A2000 N/A 0.3125 in7.938 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD Icon (for items table)
A4059 - A4138D N/A A4000 N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD Icon (for items table)
A4050 - A4138D N/A A4000 N/A 1/2 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD Icon (for items table)
A4044 - A4138D N/A A4000 N/A 0.4375 in11.113 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD Icon (for items table)
A4049 - A4138D N/A A4000 N/A 0.4992 in12.680 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD Icon (for items table)
DX632258 - DX226463 N/A N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 3.9375 in100.013 mm N/A 6.6875 in169.863 mm N/A 8.3125 in211.138 mm N/A 90000 lbf400000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
DX577285 - DX351408 N/A N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 42100 lbf187000 N N/A 282000 lbf1260000 N N/A CAD Icon (for items table)
DX513576 - DX985046 N/A N/A 6 in152.400 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 56300 lbf250000 N N/A 378000 lbf1680000 N N/A CAD Icon (for items table)
H238140 - H238116YD N/A H238100 N/A 6 1/2 in165.1 mm N/A 12.5620 in319.075 mm N/A 3.2500 in82.550 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 61600 lbf274000 N N/A 414000 lbf1840000 N N/A CAD Icon (for items table)
H238148 - H238116YD N/A H238100 N/A 6 7/8 in174.625 mm N/A 12.5620 in319.075 mm N/A 3.2500 in82.550 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 65200 lbf290000 N N/A 438000 lbf1950000 N N/A CAD Icon (for items table)
H239649 - H239612CD N/A H239600 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 3.3750 in85.725 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 61100 lbf272000 N N/A 410000 lbf1830000 N N/A CAD Icon (for items table)
H239640 - H239612CD N/A H239600 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 3.3750 in85.725 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 61100 lbf272000 N N/A 410000 lbf1830000 N N/A CAD Icon (for items table)
H242649 - H242610CD N/A H242600 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 3.9375 in100.013 mm N/A 6.6875 in169.863 mm N/A 8.3125 in211.138 mm N/A 79000 lbf351000 N N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
H247535 - H247510CD N/A H247500 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 97600 lbf434000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
H247536 - H247510CD N/A H247500 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 103000 lbf459000 N N/A 693000 lbf3080000 N N/A CAD Icon (for items table)
H247540 - H247510CD N/A H247500 N/A 8.6604 in219.974 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 112000 lbf498000 N N/A 752000 lbf3340000 N N/A CAD Icon (for items table)
H247545WS - H247510CD N/A H247500 N/A 9.1250 in231.775 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 103000 lbf460000 N N/A 694000 lbf3090000 N N/A CAD Icon (for items table)
H247548 - H247510CD N/A H247500 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 109000 lbf486000 N N/A 734000 lbf3270000 N N/A CAD Icon (for items table)
H247549 - H247510CD N/A H247500 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 97600 lbf434000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
H247549WS - H247510CD N/A H247500 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 4.4375 in112.713 mm N/A 7.6250 in193.675 mm N/A 9.3749 in238.122 mm N/A 103000 lbf460000 N N/A 694000 lbf3090000 N N/A CAD Icon (for items table)
H249148 - H249111CD N/A H249100 N/A 9 1/2 in241.300 mm N/A 16.0000 in406.400 mm N/A 3.9375 in100.013 mm N/A 7.2500 in184.150 mm N/A 8.4999 in215.897 mm N/A 109000 lbf485000 N N/A 732000 lbf3260000 N N/A CAD Icon (for items table)
H337844 - H337816XD N/A H337800 N/A 6.8745 in174.612 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table)
H337840XX - H337816XD N/A H337800 N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table)
H337846 - H337816XD N/A H337800 N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table)
H337846XX - H337816XD N/A H337800 N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table)
H337840 - H337816XD N/A H337800 N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table)
H432649 - H432614XD N/A H432600 N/A 5.9995 in152.387 mm N/A 10.8780 in276.301 mm N/A 3.0625 in77.788 mm N/A 7.0000 in177.800 mm N/A 6.7515 in171.488 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
H432640 - H432614XD N/A H432600 N/A 5.4995 in139.687 mm N/A 10.8780 in276.301 mm N/A 3.0625 in77.788 mm N/A 7.0000 in177.800 mm N/A 6.7515 in171.488 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
H924033 - H924010D N/A H924000 N/A 4 in101.600 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 32500 lbf144000 N N/A 218000 lbf970000 N N/A CAD Icon (for items table)
H924045 - H924010D N/A H924000 N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 32500 lbf144000 N N/A 218000 lbf970000 N N/A CAD Icon (for items table)
H924043 - H924010D N/A H924000 N/A 4.3301 in109.985 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 27400 lbf122000 N N/A 184000 lbf818000 N N/A CAD Icon (for items table)
H961649 - H961610CD N/A H961600 N/A 12 1/2 in317.500 mm N/A 24.5000 in622.300 mm N/A 5.1875 in131.763 mm N/A 6.8750 in174.625 mm N/A 12.0000 in304.800 mm N/A 184000 lbf819000 N N/A 1240000 lbf5500000 N N/A CAD Icon (for items table)
H961649 - H961610D N/A H961600 N/A 12 1/2 in317.500 mm N/A 24.5000 in622.300 mm N/A 5.1875 in131.763 mm N/A 6.8750 in174.625 mm N/A 12.0000 in304.800 mm N/A 184000 lbf819000 N N/A 1240000 lbf5500000 N N/A CAD Icon (for items table)
H969249 - H969210D N/A H969200 N/A 16.0000 in406.400 mm N/A 30.0000 in762.000 mm N/A 6.3750 in161.925 mm N/A 8.7500 in222.250 mm N/A 14.4999 in368.297 mm N/A 244000 lbf1080000 N N/A 1640000 lbf7280000 N N/A CAD Icon (for items table)
HH221434 - HH221410D N/A HH221400 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221447 - HH221410D N/A HH221400 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221432 - HH221410D N/A HH221400 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221442 - HH221410D N/A HH221400 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221449A - HH221410D N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221449XX - HH221410D N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 36900 lbf164000 N N/A 248000 lbf1100000 N N/A CAD Icon (for items table)
HH221430 - HH221410D N/A HH221400 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221449 - HH221410D N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221431 - HH221410D N/A HH221400 N/A 3.1250 in79.375 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221440 - HH221410D N/A HH221400 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221438 - HH221410D N/A HH221400 N/A 3.6250 in92.075 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221432 - HH221410DC N/A HH221400 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
HH221449 - HH221410DC N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »