COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

52387P - 52637D N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 15400 lbf68700 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
52387 - 52637D N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52401 - 52637D N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52375 - 52637D N/A 52000 N/A 3 3/4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400W - 52637D N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400 - 52637D N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400A - 52637D N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52393 - 52637DC N/A 52000 N/A 3.9375 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400 - 52637DC N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52387P - 52637DC N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 15400 lbf68700 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
52387W - 52637DC N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52387 - 52637DC N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52375 - 52637DC N/A 52000 N/A 3 3/4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400A - 52637DC N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52401 - 52637DC N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52400W - 52637DC N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table)
52394X - 52637DC N/A 52000 N/A 3.937 in N/A 6-3/8 in N/A 1.4219 in N/A 2.4375 in N/A 3.2498 in N/A 12300 lbf54700 N N/A 82600 lbf367000 N N/A CAD Icon (for items table)
53162 - 53376D N/A 53000 N/A 1.625 in N/A 3.7500 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53150 - 53376D N/A 53000 N/A 1.5 in N/A 3.7500 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53177 - 53376D N/A 53000 N/A 1.75 in N/A 3.7500 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53176 - 53376D N/A 53000 N/A 1.75 in N/A 3.7500 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53178 - 53376D N/A 53000 N/A 1.75 in N/A 3.7500 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53176 - 53390D N/A 53000 N/A 1.75 in N/A 3.8750 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53177 - 53390D N/A 53000 N/A 1.75 in N/A 3.8750 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53178 - 53390D N/A 53000 N/A 1.75 in N/A 3.8750 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »