COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

53162 - 53390D N/A 53000 N/A 1.625 in N/A 3.8750 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
53150 - 53390D N/A 53000 N/A 1.5 in N/A 3.8750 in N/A 1.1142 in N/A 1.7500 in N/A 2.5625 in N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table)
542 - 533D N/A 535 N/A 1.5 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
537 - 533D N/A 535 N/A 2 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
539A - 533D N/A 535 N/A 2.125 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table)
536 - 533D N/A 535 N/A 1.875 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
539 - 533D N/A 535 N/A 2.125 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table)
543 - 533D N/A 535 N/A 1.5748 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
538 - 533D N/A 535 N/A 2.1649 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
535 - 533D N/A 535 N/A 1.75 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
541 - 533D N/A 535 N/A 1.625 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
546 - 533D N/A 535 N/A 1.9678 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
540 - 533D N/A 535 N/A 2.0625 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
537X - 533D N/A 535 N/A 2 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
539W - 533D N/A 535 N/A 2.125 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
545 - 533D N/A 535 N/A 1.9375 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
539W - 533DC N/A 535 N/A 2.125 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
537 - 533DC N/A 535 N/A 2 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
545 - 533DC N/A 535 N/A 1.9375 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
535 - 533DC N/A 535 N/A 1.75 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
543 - 533DC N/A 535 N/A 1.5748 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
538 - 533DC N/A 535 N/A 2.1649 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
542 - 533DC N/A 535 N/A 1.5 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
539 - 533DC N/A 535 N/A 2.125 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table)
540 - 533DC N/A 535 N/A 2.0625 in N/A 4.375 in N/A 1.4550 in N/A 2.5 in N/A 3.1250 in N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »