COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

560-S - 552DC N/A 555 N/A 2.6875 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
557 - 552DC N/A 555 N/A 2.1654 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
557A - 552DC N/A 555 N/A 2.375 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
559 - 552DC N/A 555 N/A 2.5 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
558 - 552DC N/A 555 N/A 2.375 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
558A - 552DC N/A 555 N/A 2.375 in N/A 4-7/8 in N/A 1.4440 in N/A 2.5 in N/A 3.1249 in N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
55195 - 55433D N/A 55000 N/A 1.9680 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
55187C - 55433D N/A 55000C N/A 1.875 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55194 - 55433D N/A 55000 N/A 1.9680 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
55176 - 55433D N/A 55000 N/A 1.75 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55206 - 55433D N/A 55000 N/A 2.0625 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55200 - 55433D N/A 55000 N/A 2 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55197 - 55433D N/A 55000 N/A 1.9675 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55175 - 55433D N/A 55000 N/A 1.75 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55187 - 55433D N/A 55000 N/A 1.875 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55175C - 55433D N/A 55000C N/A 1.75 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55176C - 55433D N/A 55000C N/A 1.75 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55200C - 55433D N/A 55000C N/A 2 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55196 - 55433D N/A 55000 N/A 1.9675 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55206C - 55433D N/A 55000C N/A 2.0625 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55212C - 55433D N/A 55000C N/A 2.125 in N/A 4.3300 in N/A 1.0594 in N/A 1.6876 in N/A 2.4999 in N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
55206 - 55444D N/A 55000 N/A 2.0625 in N/A 4-7/16 in N/A 1.0594 in N/A 1.8125 in N/A 2.5624 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55196 - 55444D N/A 55000 N/A 1.9675 in N/A 4-7/16 in N/A 1.0594 in N/A 1.8125 in N/A 2.5624 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55197 - 55444D N/A 55000 N/A 1.9675 in N/A 4-7/16 in N/A 1.0594 in N/A 1.8125 in N/A 2.5624 in N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
55195 - 55444D N/A 55000 N/A 1.9680 in N/A 4-7/16 in N/A 1.0594 in N/A 1.8125 in N/A 2.5624 in N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »