Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 55194 - 55444D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|
| 55175 - 55444D | N/A 55000 | N/A 1.75 in44.45 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55176 - 55444D | N/A 55000 | N/A 1.75 in44.45 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55200 - 55444D | N/A 55000 | N/A 2 in50.80 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55187 - 55444D | N/A 55000 | N/A 1.875 in47.625 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55200 - 55452D | N/A 55000 | N/A 2 in50.80 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55206 - 55452D | N/A 55000 | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55176C - 55452D | N/A 55000C | N/A 1.75 in44.45 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55200C - 55452D | N/A 55000C | N/A 2 in50.80 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55206C - 55452D | N/A 55000C | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55175C - 55452D | N/A 55000C | N/A 1.75 in44.45 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55197 - 55452D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55187C - 55452D | N/A 55000C | N/A 1.875 in47.625 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55212C - 55452D | N/A 55000C | N/A 2.125 in53.975 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55196 - 55452D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55175 - 55452D | N/A 55000 | N/A 1.75 in44.45 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55176 - 55452D | N/A 55000 | N/A 1.75 in44.45 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55194 - 55452D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|
| 55187 - 55452D | N/A 55000 | N/A 1.875 in47.625 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55195 - 55452D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4.5268 in114.981 mm | N/A 1.0594 in26.909 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|
| 567-S - 563D | N/A 565 | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.960 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 569 - 563D | N/A 565 | N/A 2.5576 in64.963 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.960 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 568 - 563D | N/A 565 | N/A 2.9062 in73.817 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.960 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 570X - 563D | N/A 565 | N/A 2.7559 in70 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.960 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 567X - 563D | N/A 565 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.960 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|