COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

567A - 563D N/A 565 N/A 2.8125 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
566 - 563D N/A 565 N/A 2.75 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
570 - 563D N/A 565 N/A 2.6875 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
565 - 563D N/A 565 N/A 2.5 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
567 - 563D N/A 565 N/A 2.875 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
565 - 563DC N/A 565 N/A 2.5 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
566 - 563DC N/A 565 N/A 2.75 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
568 - 563DC N/A 565 N/A 2.9062 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
567 - 563DC N/A 565 N/A 2.875 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
567X - 563DC N/A 565 N/A 2.875 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
567A - 563DC N/A 565 N/A 2.8125 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
570 - 563DC N/A 565 N/A 2.6875 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
570X - 563DC N/A 565 N/A 2.7559 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
569 - 563DC N/A 565 N/A 2.5576 in N/A 5 in N/A 1.4240 in N/A 2.5625 in N/A 3.1874 in N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
56426 - 56649D N/A 56000 N/A 4 1/4 in N/A 6.4951 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425 - 56649D N/A 56000 N/A 4 1/4 in N/A 6.4951 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56418 - 56649D N/A 56000 N/A 4.1875 in N/A 6.4951 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425W - 56649D N/A 56000 N/A 4 1/4 in N/A 6.4951 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425 - 56650CD N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56418 - 56650CD N/A 56000 N/A 4.1875 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425W - 56650CD N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56426 - 56650CD N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425W - 56650D N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56425 - 56650D N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
56426 - 56650D N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »