Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE130902 - 131401CD | N/A 130000 | N/A 9 in | N/A 14 in | N/A 2.7500 in | N/A 4.375 in | N/A 6.0000 in | N/A 49100 lbf219000 N | N/A 330000 lbf1470000 N |
N/A
|
| EE130902 - 131402D | N/A 130000 | N/A 9 in | N/A 14 in | N/A 2.7500 in | N/A 4.6250 in | N/A 6.2500 in | N/A 49100 lbf219000 N | N/A 330000 lbf1470000 N |
N/A
|
| EE130889 - 131402D | N/A 130000 | N/A 8.875 in | N/A 14 in | N/A 2.7500 in | N/A 4.6250 in | N/A 6.2500 in | N/A 46400 lbf206000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE130787 - 131402D | N/A 130000 | N/A 7 7/8 in | N/A 14 in | N/A 2.7500 in | N/A 4.6250 in | N/A 6.2500 in | N/A 46400 lbf206000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE130851 - 131402D | N/A 130000 | N/A 8 1/2 in | N/A 14 in | N/A 2.7500 in | N/A 4.6250 in | N/A 6.2500 in | N/A 46400 lbf206000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE132084 - 132126D | N/A 132000 | N/A 8.1250 in | N/A 12.5000 in | N/A 2.125 in | N/A 3.5000 in | N/A 5.0000 in | N/A 30800 lbf137000 N | N/A 207000 lbf919000 N |
N/A
|
| EE132083 - 132126D | N/A 132000 | N/A 8 in | N/A 12.5000 in | N/A 2.125 in | N/A 3.5000 in | N/A 5.0000 in | N/A 32600 lbf145000 N | N/A 219000 lbf973000 N |
N/A
|
| EE132084 - 132126DC | N/A 132000 | N/A 8.1250 in | N/A 12.5000 in | N/A 2.125 in | N/A 3.5000 in | N/A 5.0000 in | N/A 30800 lbf137000 N | N/A 207000 lbf919000 N |
N/A
|
| EE132083 - 132126DC | N/A 132000 | N/A 8 in | N/A 12.5000 in | N/A 2.125 in | N/A 3.5000 in | N/A 5.0000 in | N/A 32600 lbf145000 N | N/A 219000 lbf973000 N |
N/A
|
| EE134100 - 134144CD | N/A 134000 | N/A 10 in | N/A 14.3750 in | N/A 2.3125 in | N/A 3.8750 in | N/A 5.1250 in | N/A 39600 lbf176000 N | N/A 266000 lbf1180000 N |
N/A
|
| EE134102 - 134144CD | N/A 134000 | N/A 10.2500 in | N/A 14.3750 in | N/A 2.3125 in | N/A 3.8750 in | N/A 5.1250 in | N/A 39600 lbf176000 N | N/A 266000 lbf1180000 N |
N/A
|
| 13685A - 13621D | N/A 13600 | N/A 1 1/2 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13685 - 13621D | N/A 13600 | N/A 1 1/2 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13682 - 13621D | N/A 13600 | N/A 1 7/16 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13687 - 13621D | N/A 13600 | N/A 1 1/2 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13686 - 13621D | N/A 13600 | N/A 1 1/2 in | N/A 2.7170 in | N/A 1.0313 in | N/A 1.5000 in | N/A 2.3749 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13685 - 13621DC | N/A 13600 | N/A 1 1/2 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13682 - 13621DC | N/A 13600 | N/A 1 7/16 in | N/A 2.7170 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.8123 in | N/A 3920 lbf17400 N | N/A 26300 lbf117000 N |
N/A
|
| 13889 - 13835D | N/A 13800 | N/A 1 1/2 in | N/A 2.5000 in | N/A 0.4688 in | N/A 1.2500 in | N/A 1.5000 in | N/A 1580 lbf7040 N | N/A 10600 lbf47300 N |
N/A
|
| 13890 - 13835D | N/A 13800 | N/A 1.5150 in | N/A 2.5000 in | N/A 0.4688 in | N/A 1.2500 in | N/A 1.5000 in | N/A 1580 lbf7040 N | N/A 10600 lbf47300 N |
N/A
|
| 14131A - 14276D | N/A 14000 | N/A 1 5/16 in | N/A 2.7170 in | N/A 0.7710 in | N/A 1.5000 in | N/A 1.8126 in | N/A 3180 lbf14200 N | N/A 21400 lbf95100 N |
N/A
|
| 14125A - 14276D | N/A 14000 | N/A 1 1/4 in | N/A 2.7170 in | N/A 0.7710 in | N/A 1.5000 in | N/A 1.8126 in | N/A 3180 lbf14200 N | N/A 21400 lbf95100 N |
N/A
|
| 14130 - 14276D | N/A 14000 | N/A 1 5/16 in | N/A 2.7170 in | N/A 0.7710 in | N/A 1.5000 in | N/A 1.8126 in | N/A 3180 lbf14200 N | N/A 21400 lbf95100 N |
N/A
|
| 14124 - 14276D | N/A 14000 | N/A 1 1/4 in | N/A 2.7170 in | N/A 0.7710 in | N/A 1.5000 in | N/A 1.8126 in | N/A 3180 lbf14200 N | N/A 21400 lbf95100 N |
N/A
|
| 14131 - 14276D | N/A 14000 | N/A 1 5/16 in | N/A 2.7170 in | N/A 0.7710 in | N/A 1.5000 in | N/A 1.8126 in | N/A 3180 lbf14200 N | N/A 21400 lbf95100 N |
N/A
|