COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

56418 - 56650D N/A 56000 N/A 4.1875 in N/A 6 1/2 in N/A 1.4375 in N/A 2.5 in N/A 3.2499 in N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
582 - 572D N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
575 - 572D N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
575-S - 572D N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
575W - 572D N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
576 - 572D N/A 575 N/A 2.875 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
577 - 572D N/A 575 N/A 2.9375 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
578 - 572D N/A 575 N/A 3.1490 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580 - 572D N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580X - 572D N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
581 - 572D N/A 575 N/A 3.1875 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580W - 572D N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Icon (for items table)
580WA - 572D N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Icon (for items table)
575 - 572DC N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580X - 572DC N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
575W - 572DC N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
582 - 572DC N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
576 - 572DC N/A 575 N/A 2.875 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
577 - 572DC N/A 575 N/A 2.9375 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580WA - 572DC N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Icon (for items table)
578 - 572DC N/A 575 N/A 3.1490 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580W - 572DC N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Icon (for items table)
581 - 572DC N/A 575 N/A 3.1875 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
580 - 572DC N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 2.6250 in N/A 3.2500 in N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Icon (for items table)
597X - 592D N/A 595 N/A 3.5433 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »