COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

598W - 592D N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594W - 592D N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
596-S - 592D N/A 595 N/A 3 7/16 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
597 - 592D N/A 595 N/A 3 11/16 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594R - 592D N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
598 - 592D N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594AA - 592D N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
595A - 592D N/A 595 N/A 3.1250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
596 - 592D N/A 595 N/A 3.3750 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594A - 592D N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
593A - 592D N/A 595 N/A 3 1/2 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594 - 592D N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
598X - 592D N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
593 - 592D N/A 595 N/A 3 1/2 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594W - 592DC N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
590A - 592DC N/A 595 N/A 3 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594A - 592DC N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594R - 592DC N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
593A - 592DC N/A 595 N/A 3 1/2 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594AA - 592DC N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
594 - 592DC N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
593 - 592DC N/A 595 N/A 3 1/2 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
598 - 592DC N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
595 - 592DC N/A 595 N/A 3 1/4 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
598X - 592DC N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »