Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 598A - 592DC | N/A 595 | N/A 3.6250 in92.075 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 12600 lbf56000 N | N/A 84600 lbf376000 N |
N/A
|
| 597 - 592DC | N/A 595 | N/A 3 11/16 in93.663 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 12600 lbf56000 N | N/A 84600 lbf376000 N |
N/A
|
| 596 - 592DC | N/A 595 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 12600 lbf56000 N | N/A 84600 lbf376000 N |
N/A
|
| 597X - 592DC | N/A 595 | N/A 3.5433 in90 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 12600 lbf56000 N | N/A 84600 lbf376000 N |
N/A
|
| 598W - 592DC | N/A 595 | N/A 3.6250 in92.075 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 12600 lbf56000 N | N/A 84600 lbf376000 N |
N/A
|
| 642 - 632D | N/A 635 | N/A 2.6875 in68.263 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 13600 lbf60400 N | N/A 91200 lbf406000 N |
N/A
|
| 645 - 632D | N/A 635 | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 16100 lbf71600 N | N/A 108000 lbf481000 N |
N/A
|
| 641 - 632D | N/A 635 | N/A 2.625 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 16100 lbf71600 N | N/A 108000 lbf481000 N |
N/A
|
| 645 - 632DC | N/A 635 | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 16100 lbf71600 N | N/A 108000 lbf481000 N |
N/A
|
| 641 - 632DC | N/A 635 | N/A 2.625 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 16100 lbf71600 N | N/A 108000 lbf481000 N |
N/A
|
| 642 - 632DC | N/A 635 | N/A 2.6875 in68.263 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 13600 lbf60400 N | N/A 91200 lbf406000 N |
N/A
|
| EE640192 - 640261CD | N/A 640000 | N/A 19.2500 in488.950 mm | N/A 26.0 in660.400 mm | N/A 3.7188 in94.458 mm | N/A 6.2500 in158.750 mm | N/A 8.1249 in206.372 mm | N/A 138000 lbf614000 N | N/A 928000 lbf4130000 N |
N/A
|
| 64450 - 64700D | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64450W - 64700D | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64433 - 64700D | N/A 64000 | N/A 4.3304 in109.992 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64432 - 64700D | N/A 64000 | N/A 4.3297 in109.974 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64452A - 64700D | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64433 - 64700DC | N/A 64000 | N/A 4.3304 in109.992 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64450 - 64700DC | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64432 - 64700DC | N/A 64000 | N/A 4.3297 in109.974 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64450W - 64700DC | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| 64452A - 64700DC | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 7 in177.8 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 16000 lbf71200 N | N/A 108000 lbf478000 N |
N/A
|
| EE649240 - 649311CD | N/A 649000 | N/A 24.0000 in609.600 mm | N/A 31.0000 in787.4 mm | N/A 3.6875 in93.663 mm | N/A 6.2500 in158.750 mm | N/A 8.1250 in206.375 mm | N/A 152000 lbf677000 N | N/A 1020000 lbf4550000 N |
N/A
|
| EE650170 - 650270D | N/A 650000 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 6.8750 in174.625 mm | N/A 11.6250 in295.275 mm | N/A 14.3750 in365.125 mm | N/A 270000 lbf1200000 N | N/A 1820000 lbf8080000 N |
N/A
|
| 662 - 654D | N/A 655 | N/A 3.1875 in80.963 mm | N/A 6 in152.4 mm | N/A 1.5000 in38.100 mm | N/A 3 in76.2 mm | N/A 3.4999 in88.897 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|