COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

598A - 592DC N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
597 - 592DC N/A 595 N/A 3 11/16 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
596 - 592DC N/A 595 N/A 3.3750 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
597X - 592DC N/A 595 N/A 3.5433 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
598W - 592DC N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
642 - 632D N/A 635 N/A 2.6875 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 13600 lbf60400 N N/A 91200 lbf406000 N N/A CAD Icon (for items table)
645 - 632D N/A 635 N/A 2.8125 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
641 - 632D N/A 635 N/A 2.625 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
645 - 632DC N/A 635 N/A 2.8125 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
641 - 632DC N/A 635 N/A 2.625 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
642 - 632DC N/A 635 N/A 2.6875 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 13600 lbf60400 N N/A 91200 lbf406000 N N/A CAD Icon (for items table)
EE640192 - 640261CD N/A 640000 N/A 19.2500 in N/A 26.0 in N/A 3.7188 in N/A 6.2500 in N/A 8.1249 in N/A 138000 lbf614000 N N/A 928000 lbf4130000 N N/A CAD Icon (for items table)
64450 - 64700D N/A 64000 N/A 4 1/2 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64450W - 64700D N/A 64000 N/A 4 1/2 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64433 - 64700D N/A 64000 N/A 4.3304 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64432 - 64700D N/A 64000 N/A 4.3297 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64452A - 64700D N/A 64000 N/A 4.5266 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64433 - 64700DC N/A 64000 N/A 4.3304 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64450 - 64700DC N/A 64000 N/A 4 1/2 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64432 - 64700DC N/A 64000 N/A 4.3297 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64450W - 64700DC N/A 64000 N/A 4 1/2 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
64452A - 64700DC N/A 64000 N/A 4.5266 in N/A 7 in N/A 1.625 in N/A 2.75 in N/A 3.6249 in N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Icon (for items table)
EE649240 - 649311CD N/A 649000 N/A 24.0000 in N/A 31.0000 in N/A 3.6875 in N/A 6.2500 in N/A 8.1250 in N/A 152000 lbf677000 N N/A 1020000 lbf4550000 N N/A CAD Icon (for items table)
EE650170 - 650270D N/A 650000 N/A 17.0040 in N/A 26.9960 in N/A 6.8750 in N/A 11.6250 in N/A 14.3750 in N/A 270000 lbf1200000 N N/A 1820000 lbf8080000 N N/A CAD Icon (for items table)
662 - 654D N/A 655 N/A 3.1875 in N/A 6 in N/A 1.5000 in N/A 3 in N/A 3.4999 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »