Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 665A - 654D | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665 - 654D | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 657 - 654D | N/A 655 | N/A 2.875 in73.025 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663A - 654D | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 664 - 654D | N/A 655 | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663 - 654D | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 661 - 654D | N/A 655 | N/A 3.1250 in79.375 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 658 - 654D | N/A 655 | N/A 2.9375 in74.613 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 659 - 654D | N/A 655 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665X - 654D | N/A 655 | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 655 - 654D | N/A 655 | N/A 2.75 in69.850 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 656 - 654D | N/A 655 | N/A 2.5575 in64.961 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 658 - 654DC | N/A 655 | N/A 2.9375 in74.613 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 664 - 654DC | N/A 655 | N/A 3.3125 in84.138 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663A - 654DC | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 661 - 654DC | N/A 655 | N/A 3.1250 in79.375 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 662 - 654DC | N/A 655 | N/A 3.1875 in80.963 mm | N/A 6 in152.4 mm | N/A 1.5000 in38.100 mm | N/A 3 in76.2 mm | N/A 3.4999 in88.897 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665X - 654DC | N/A 655 | N/A 3.3465 in85.001 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 663 - 654DC | N/A 655 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 657 - 654DC | N/A 655 | N/A 2.875 in73.025 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665 - 654DC | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 659 - 654DC | N/A 655 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 655 - 654DC | N/A 655 | N/A 2.75 in69.850 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 665A - 654DC | N/A 655 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|
| 656 - 654DC | N/A 655 | N/A 2.5575 in64.961 mm | N/A 6 in152.4 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 14400 lbf64000 N | N/A 96700 lbf430000 N |
N/A
|