COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

665A - 654D N/A 655 N/A 3.3750 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
665 - 654D N/A 655 N/A 3.3750 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
657 - 654D N/A 655 N/A 2.875 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
663A - 654D N/A 655 N/A 3 1/4 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
664 - 654D N/A 655 N/A 3.3125 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
663 - 654D N/A 655 N/A 3 1/4 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
661 - 654D N/A 655 N/A 3.1250 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
658 - 654D N/A 655 N/A 2.9375 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
659 - 654D N/A 655 N/A 3 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
665X - 654D N/A 655 N/A 3.3465 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
655 - 654D N/A 655 N/A 2.75 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
656 - 654D N/A 655 N/A 2.5575 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
658 - 654DC N/A 655 N/A 2.9375 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
664 - 654DC N/A 655 N/A 3.3125 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
663A - 654DC N/A 655 N/A 3 1/4 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
661 - 654DC N/A 655 N/A 3.1250 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
662 - 654DC N/A 655 N/A 3.1875 in N/A 6 in N/A 1.5000 in N/A 3 in N/A 3.4999 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
665X - 654DC N/A 655 N/A 3.3465 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
663 - 654DC N/A 655 N/A 3 1/4 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
657 - 654DC N/A 655 N/A 2.875 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
665 - 654DC N/A 655 N/A 3.3750 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
659 - 654DC N/A 655 N/A 3 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
655 - 654DC N/A 655 N/A 2.75 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
665A - 654DC N/A 655 N/A 3.3750 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
656 - 654DC N/A 655 N/A 2.5575 in N/A 6 in N/A 1.625 in N/A 3 in N/A 3.7499 in N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »